Technical specifications - NCE25, NAE35, and NAE45 models - Metasys - LIT-12011832 - General System Information - Metasys System - 12.0

Metasys System Configuration Guide

Product
Building Automation Systems > Building Automation Systems > Metasys System
Document type
Configuration Guide
Document number
LIT-12011832
Version
12.0
Revision date
2024-07-17
Product status
Active
Table 1. NCE25 technical specifications

Power Requirement

Dedicated nominal 24 VAC, Class 2 power supply (North America), SELV power supply (Europe), at 50/60 Hz (20 VAC minimum to 30 VAC maximum)

Power Consumption

25 VA maximum for NCE25 only
Note: The 25 VA rating does not include any power supplied by the NCE to devices connected at the NCE BOs. BO devices connected to and powered by an NCE can require an additional 125 VA (maximum).

Power Source

+15 VDC power source terminals provide 100 mA total current; quantity of inputs: five, located in Universal IN terminals; for active (3-wire) input devices

Ambient Operating Conditions

0°C to 50°C (32°F to 122°F), 10% to 90% RH, 30°C (86°F) maximum dew point

Ambient Storage Conditions

-40°C to 70°C (-40°F to 158°F), 5% to 95% RH, 30°C (86°F) maximum dew point

Data Protection Battery

Supports data protection on power failure. Rechargeable NiMH battery: 3.6 VDC 500 mAh, with a typical life of 5 to 7 years at 21°C (70°F); Product Code Number: MS-BAT1020-0

Processors

Supervisory Controller: 192 MHz Renesas SH4 7760 RISC processor

Field Controller: 20 MHz Renesas H8S2398 processor

Memory

Supervisory Controller: 128 MB flash nonvolatile memory for operating system, configuration data, and operations data storage and backup and 128 MB SDRAM for operations data dynamic memory

Field Controller: 1 MB flash memory and 1 MB RAM

Operating System

Microsoft Windows Embedded CE 6.0 (Release 9.0.6)

Buildroot 2017.08.2 with Linux kernel 14.4 (Release 9.0.7 patch or later)

Network and Serial Interfaces

(Depending on NCE model)

  • One Ethernet port; 10/100 Mbps; 8-pin RJ-45 connector
  • One optically isolated RS-485 SA Bus port; with a pluggable and keyed 4-position terminal block (on all NCE25 models)
  • One optically isolated RS-485 port; with a pluggable and keyed 4-position terminal block (only on NCE25 models that support an N2 Bus or MS/TP bus trunk)
  • One LonWorks port; FTT10 78 Kbps; pluggable, keyed 3-position terminal block (only on NCE25 models that support a LonWorks Network trunk). The LonWorks models are supported to run the Metasys Release 9.0.6 software, but not the Release 9.0.7 patch or later.
  • One RS-232-C serial port with a standard 9-pin sub-D connector that supports standard baud rates
  • One USB serial port with standard USB connector that supports an optional, user-supplied external modem. Modem functions are available with Release 9.0.6, but are not available after the NCE is Metasys patched with Release 9.0.7 or later.

Analog Input/Analog Output Point Resolution

  • Analog Input Points: 16-bit resolution
  • Analog Output Points: 16-bit resolution and ±200 mV accuracy on 0-10 VDC applications

Input/Output Capabilities

  • 10-Universal Inputs: Defined as 0–10 VDC, 4–20 mA, 0–600k ohm, or Binary Dry Contact
  • 8-Binary Inputs: Defined as Dry Contact Maintained or Pulse/Accumulator Mode
  • 4-Analog Outputs: Defined as 0–10 VDC or 4–20 mA
  • 7-Binary Outputs: Defined as 24 VAC Triac (selectable internal or external source power)
  • 4-Configurable Outputs: Defined as 0–10 VDC or 24 VAC Triac BO

Dimensions

(Height x Width x Depth)

155 mm x 270 mm x 64 mm (6.1 in. x 10.6 in. x 2.5 in.),

Minimum mounting space required: 250 mm x 370 mm x 110 mm (9.8 in. x 14.6 in. x 4.3 in.)

Housing

Plastic housing

Plastic material: ABS and polycarbonate

Protection: IP20 (IEC60529)

Mounting

On a flat surface with screws, on three mounting clips, or a single 35 mm DIN rail

Shipping Weight

1.2 kg (2.7 lb)

Compliance

United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A

 

Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment Industry Canada Compliant, ICES-003



Europe: CE Mark - Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.

 

Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant

 

BACnet International: BTL 135-2010 Listed B-BC, Protocol Revision 12

Power Requirement

Dedicated nominal 24 VAC, Class 2 power supply (North America), SELV power supply (Europe), at 50/60 Hz (20 VAC minimum to 30 VAC maximum)

Power Consumption

25 VA maximum

Ambient Operating Conditions

0°C to 50°C (32°F to 122°F); 10% to 90% RH, 30°C (86°F) maximum dew point

Ambient Storage Conditions

-40°C to 70°C (-40°F to 158°F); 5% to 95% RH, 30°C (86°F) maximum dew point

Data Protection Battery

Supports data protection on power failure. Rechargeable NiMH battery: 3.6 VDC 500 mAh, with a typical life of 5 to 7 years at 21°C (70°F); Product Code Number: MS-BAT1020-0

Processor

192 MHz Renesas SH4 7760 RISC processor

Memory

128 MB flash nonvolatile memory for operating system, configuration data, and operations data storage and backup

128 MB SDRAM for operations data dynamic memory

Operating System

Microsoft Windows Embedded CE 6.0 (Release 9.0.6)

Buildroot 2017.8.2 with Linux kernel 14.4 (Release 9.0.7 patch or later)

Network and Serial Interfaces

  • One Ethernet port; connects at 10 or 100 Mbps; 8-pin RJ-45 connector
  • One optically isolated RS-485 port; 9.6k, 19.2k, 38.4k, or 76.8k baud (depending on protocol); with a pluggable and keyed 4-position terminal block (FC Bus available on NAE351x and NAE451x models only)
  • One LonWorks port; FTT10 78 Kbps; pluggable, keyed 3-position terminal block (LonWorks port available on NAE352x-x and NAE452x models only). The LonWorks models are supported to run the Metasys Release 9.0 software, but not the Release 9.0.7 patch or later.
  • One RS-232-C serial port with standard 9-pin sub-D connector that supports standard baud rates.
  • Second serial port, on models without an internal modem, that supports an optional, user-supplied external modem. Modem functions are available with Metasys Release 9.0, but are not available after the NAE is patched with Release 9.0.7 patch or later.
  • One USB serial port with standard USB connector that supports an optional, user-supplied external modem. Modem functions are available with Metasys Release 9.0, but are not available after the NAE is patched with Release 9.0.7 or later.

Housing

Plastic housing material: ABS polycarbonate

UL94-5VB Protection: IP20 (IEC 60529)

Mounting

On a flat surface with screws on three mounting clips or a single 35 mm DIN rail

Dimensions

(Height x Width x Depth)

131 mm x 270 mm x 62 mm (5-3/16 in. x 10-5/8 in. x 2-1/2 in.)

Minimum space for mounting NAE35 and NAE45: 210 mm x 350 mm x 110 mm (8-3/16 in. x 13-13/16 in. x 4.-5/16 in.)

Shipping Weight

1.2 kg (2.7 lb)

Compliance

United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A

 

Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment; Industry Canada Compliant, ICES-003

 

Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant



Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.

 

BACnet International: BTL 135-2020 Listed B-BC, Protocol Revision 12