The documents in Table 1 contain information related to the features, installation, operation, configuration, and troubleshooting of the Metasys system.
For information about |
Refer to |
---|---|
Newly introduced features at Metasys Release 12.0 |
What's New at Metasys Release 12.0 (LIT-12014008) |
How to install and upgrade the ADS and ADX Software; How to install and upgrade Metasys UI; How to install the Metasys Advanced Reporting System |
Metasys Server Installation and Upgrade Instructions (LIT-12012162) |
How to install and upgrade the ADS-Lite and Metasys UI software |
Metasys Server Lite Installation and Upgrade Instructions (LIT-12012258) |
How to install and upgrade SQL Server software | SQL Server Software Installation and Upgrade Guide (LIT-12012240) |
How to install and upgrade the OAS |
Open Application Server (OAS) Installation and Upgrade Guide (LIT-12013222) |
How to install and upgrade the SCT, SCT Pro and JCT software | SCT Installation and Upgrade Instructions (LIT-12012067) |
How to install the CCT Software |
CCT Installation Instructions (LIT-12011529) |
How to license Metasys system software |
Software Manager Help (LIT-12012389) |
How to configure an ADS/ADX to be Site Director, use ADS repositories, synchronize time, use a network printer, accept dial-up connections, and more |
ADS/ADX Commissioning Guide (LIT-1201645) |
How to configure an OAS to be Site Director, use Server repositories, synchronize time, use a network printer, accept dial-up connections, and more |
Open Application Server (OAS) Commissioning Guide (LIT-12013243) |
Features, benefits, and specifications of the Metasys UI |
Metasys UI Help (LIT-12011953) |
Features, benefits, and specifications of the JCT software |
Johnson Controls System Configuration Tool (JCT) Help (LIT-12012116) |
Features, benefits, and specifications of the Application and Data Server/Extended Application and Data Server (ADS/ADX) |
Application and Data Server (ADS) and Extended Application and Data Server (ADX) Product Bulletin (LIT-1201525) |
Features, benefits, and specifications of the Open Application Server (OAS) |
Open Application Server (OAS) Product Bulletin (LIT-12013309) |
Features, functions, and applications of the Network Automation Engines (NAEs) in the Metasys system, including technical specifications and ordering information |
Network Engines Product Bulletin (LIT-12012138) |
Features, functions, and applications of the SNE Series and SNC Series Network Engines in the Metasys system, including technical specifications and ordering information |
SNE/SNC Product Bulletin (LIT-12013296) |
Network Engine commissioning for KNX vendor integration |
Network Engine Commissioning for KNX Vendor Integration Application Note (LIT-12013148) |
Network Engine commissioning for M-Bus vendor integration |
Network Engine Commissioning for M-Bus Vendor Integration Application Note (LIT-12013149) |
Network Engine commissioning for Modbus vendor integration |
Network Engine Commissioning for Modbus Vendor Integration Application Note (LIT-12013150) |
Network Engine commissioning for C·CURE 9000 Access Control and victor Video Management Integration |
Network Engine Commissioning for C•CURE/victor Integration Application Note (LIT-12013151) |
Network Engine commissioning for Molex Digital Lighting Systems integration |
Metasys System Commissioning for Molex Digital Lighting Systems Integration (LIT-12013153) |
Network Engine commissioning for Cree Digital Lighting Systems integration | Metasys System Commissioning for Cree Digital Lighting Systems Integration (LIT-12013152) |
Network Engine commissioning for Simplex Fire System integration |
Network Engine Commissioning for Simplex Fire System Integration Application Note (LIT-12013060) |
Network Engine commissioning for Zettler fire panels |
Network Engine Commissioning for Zettler MX Speak 6.0 Vendor Integration Application Note (LIT-12013269) |
Network Engine commissioning for OPC UA client vendor integration |
Network Engine Commissioning for OPC UA Client Vendor Integration Application Note (LIT-12013545) |
Features, benefits, and specifications of the Field Equipment Controller (FEC) family |
Metasys System Field Equipment Controllers and Related Products Product Bulletin (LIT-12011042) |
Features, benefits, and specifications of the CG, CV Equipment Controllers |
Metasys CG, CV Equipment Controllers and XPM Expansion Modules Product Bulletin (LIT-12013105) |
Features, benefits, and specifications of the System Configuration Tool (SCT) |
System Configuration Tool Catalog Page (LIT-1900198) |
How to use the Metasys Database Manager to manage historical data on an ADS |
Metasys Database Manager Help (LIT-12011202) |
How to use the Advanced Reporting System |
Metasys Advanced Reporting System Help (LIT-12011312) |
How to apply, mount, wire, set up, and start the NAE35 and the NAE45, including technical specifications and ordering information |
NAE35/NAE45 Installation Instructions (Part No. 24-10050-6) |
How to apply, mount, wire, set up, and start the NAE55 including technical specifications and ordering information |
NAE55 Installation Instructions (Part No. 24-10051-43) |
How to apply, mount, wire, set up, and start the NCE25, including technical specifications and ordering information |
NCE25 Installation Instructions (Part No. 24-10143-63) |
How to set up an NAE35, NAE45, and NAE55 for network connectivity and access the NAE user interface to set the basic parameters |
NAE Commissioning Guide (LIT-1201519) |
How to set up an NAE85 for network connectivity and access the NAE85 user interface to set the basic NAE85 parameters |
NAE85 Commissioning Guide (LIT-12011044) |
How to set up a LonWorks® Control Server (LCS) 85 for operation on the Metasys network |
LonWorks® Control Server (LCS) 85 Commissioning Guide (LIT-12011568) |
How to use the SCT software, including setting up archive databases offline and basic N2 online network setup |
SCT: System Configuration Tool Help (LIT-12011964) |
How to use SCT Pro, including the maintenance of site backups and provisioning a new network engine | Metasys SCT Pro Help (LIT-12013035) |
How to integrate an N2 network into the Metasys System |
N2 Integration with the NAE Technical Bulletin (LIT-1201683) |
Network Information (including security risks) |
Network and IT Guidance Technical Bulletin (LIT-12011279) |
How to apply and engineer a Metasys Smoke Control System that complies with the Metasys System UL 864 10th Edition UUKL/ORD-C100-13 UUKLC Smoke Control Listing |
Metasys System UL 864 10th Edition UUKL/ORD-C100-13 UUKLC Smoke Control System Technical Bulletin (LIT-12012487) |
Devices and logic used to implement a 10th Edition Smoke Control System for Single Story Mall, Warehouse, and Multistory Building |
Metasys System UL 864 10th Edition UUKL/ORD-C100-13 UUKLC Standard Smoke Control Applications Application Note (LIT-12012544) |
How to integrate a fire system into the Metasys network |
Metasys System Extended Architecture Fire System Integration Using the IFC BACnet® Gateway Application Note (LIT-1201993) |
SNE/SNC compliance with American National Standards Institute (ANSI)/American Society of Heating, Refrigerating, and Air-Conditioning Engineers (ASHRAE) Standard 135-2004, BACnet® Protocol |
SNE/SNC Protocol Implementation Conformance Statement (LIT-12013355) |
NAE55 compliance with American National Standards Institute (ANSI)/American Society of Heating, Refrigerating, and Air-Conditioning Engineers (ASHRAE) Standard 135-2004, BACnet® Protocol |
NAE55 Protocol Implementation Conformance Statement (LIT-12013195) |
NAE85 compliance with American National Standards Institute (ANSI)/American Society of Heating, Refrigerating, and Air-Conditioning Engineers (ASHRAE) Standard 135-2004, BACnet® Protocol |
NAE85 Protocol Implementation Conformance Statement (LIT-12013661) |
How to install the Launcher Software |
Launcher Installation Instructions (LIT-12011783) |
How to use the Launcher Software to shorten the UI access time and manage sites |
Launcher Tool Help (LIT-12011742) |
How to create and modify users and roles, configure user profiles, assign system access permissions, assign All Items Navigation View permissions, and unlock user accounts |
Security Administrator System Technical Bulletin (LIT-1201528) |
How to set up an MS/TP Communications Bus |
MS/TP Communications Bus Technical Bulletin (LIT-12011034) |
BACnet/IP configuration | Metasys IP Networks for BACnet/IP Configuration Guide Technical Bulletin (LIT-12012458) |
BACnet/SC workflow | BACnet/SC Workflow Technical Bulletin (LIT-12013959) |
How to set up an NAE as a BACnet/IP, BACnet/SC, or BACnet MS/TP system integrator in a Metasys network |
BACnet Controller Integration Technical Bulletin (LIT-1201531) |
How to set up an NAE or LCS85 as a LonWorks network integrator |
LonWorks Network Integration with NAE and LCS Technical Bulletin (LIT-1201668) |
How to configure and enable the Demand Limiting and Load Rolling (DLLR) features on the system |
DLLR Technical Bulletin (LIT-12011288) |
How to use CCT Software |
Controller Tool Help (LIT-12011147) |
ZFR1800 Series Wireless Field Bus System |
ZFR1800 Series Wireless Field Bus System Technical Bulletin (LIT-12011295) |
WNC1800/ZFR182x Pro Series Wireless Field Bus System |
WNC1800/ZFR182x Pro Series Wireless Field Bus System Technical Bulletin (LIT-12012356) |
TEC Wireless Thermostat Controller System |
TEC Series Wireless Thermostat Controller System Technical Bulletin (LIT-12011414) |
WRG1830/ZFR183x Pro Series Wireless Field Bus System | WRG1830/ZFR183x Pro Series Wireless Field Bus System Technical Bulletin (LIT-12013553) |
WRS Series Many-to-One Wireless Room Temperature Sensing System |
WRS Series Many-to-One Wireless Room Temperature Sensing System Technical Bulletin (LIT-12011094) |
TE-7800 Series One-to-One Wireless Room Temperature Sensing System |
TE-7800 Series One-to-One Wireless Room Temperature Sensing System Technical Bulletin (LIT-12011097) |
WRZ-7860 One-to-One Wireless Room Temperature Sensing System |
WRZ Series One-to-One Wireless Room Sensing System Technical Bulletin (LIT-12011641) |
How to commission the MQTT client External Data Connector in an SNE or an SNC network engine |
MQTT Client External Data Connector Network Engine Commissioning Guide (LIT-12013976) |
Using the Mass Changes Tool (MCT) to get configuration data into a format that you can download into a network engine as resource file. |
Mass Changes Tool (MCT) Help (LIT-12013963) |