Operating system | Integrations |
---|---|
Metasys |
For instances where you install SCT on the same computer as the ADS/ADX software, refer to the specifications in the Application and Data Server (ADS) and Extended Application and Data Server (ADX) Product Bulletin (LIT-1201525). |
Facility Explorer | For further details, refer to the F4-SNC Commissioning Guide (LIT-12013549) |
- Refer to the Network and IT Guidance Technical Bulletin (LIT-12011279) for specific Microsoft Windows OS setting requirements for your Metasys system configuration.
- For information on licensing Microsoft SQL Server, refer to the Microsoft SQL Server Licensing Guide for your edition of Microsoft SQL Server.
Specification | Description |
---|---|
Product code |
TL-SCT-0 TL-SCT-P |
Full server platform |
Intel® Core™ i7-8700 processor, Six Core, 3.20GHz. 20 GB minimum free hard disk space available. Use a Solid State Drive (SSD) to significantly improve performance compared to other types of hard disks. 8GB to 16GB 2666MT/s, Dual Rank DDR UDIMM |
Desktop computer platform |
Intel® Core™ i7-8700 processor, Six Core, 3.20GHz. 20 GB minimum free hard disk space available. Use a Solid State Drive (SSD) to significantly improve performance compared to other types of hard disks. 16 GB RAM (4 GB RAM minimum) |
Supported full server platform operating systems and database software Note: If you install SCT on a standalone server and
not on a Metasys or Facility Explorer server, you can also use
the Express versions of Microsoft SQL Server when you install
SQL Express manually before you install SCT.
|
Windows® Server® 2019 (version 1809 or later) (64-bit) Supports Microsoft SQL Server® 2019 Express with CU14 (64-bit), SQL Server® 2017 Express with CU27 (64-bit), or SQL Server® 2016 Express with SP2 CU17 (64-bit). |
Windows® Server® 2016 (version 1607 or later) (64-bit) Supports Microsoft SQL Server® 2019 Express with CU14 (64-bit), SQL Server® 2017 Express with CU27 (64-bit), or SQL Server® 2016 Express with SP2 CU17 (64-bit). |
|
Supported desktop computer platform operating systems and database software |
Windows® 10 Pro and Windows 10 Enterprise
Editions versions 21H2, 22H2 (64-bit).
Supports Microsoft SQL Server® 2019 Express with CU14 (64-bit), SQL Server® 2017 Express with CU27 (64-bit), or SQL Server® 2016 Express with SP2 CU17 (64-bit). Note: Any Windows 10 computer that runs either
Metasys 11.0 software, including the ADS, ADX, or Facility
Explorer software requires the Windows 10 version 1903
update. Verify this update before you install either Metasys
11.0 or Facility Explorer software.
Note: [Metasys specific] If you upgrade to
Metasys Release 11.0 and do not have this update, uninstall
the previous release of all Metasys software, apply the
Windows 10 version 1903 update, then proceed with the
Metasys 11.0 upgrade.
|
Supported web browser software for JCI client computers |
Microsoft®
Edge® version 91
or later,
Apple®
Safari®
13.1 or later, and
Google®
Chrome™ version 91 or later. Other browsers, such as Mozilla® Firefox®, may also be used but are not fully supported. Note: Use a web browser to download the Launcher
application. After you install the Launcher application, you
can use the Launcher to log in to the SCT UI.
Note: [Metasys specific] You can also use the web
browsers to access the Site Management Portal (SMP) UI,
Metasys UI, Johnson
Controls System Configuration Tool (JCT) , and SCT
Pro sites. You can also add a bookmark to the Metasys UI,
JCT, and SCT Pro sites.
|
Network communication for SCT client computers |
Ethernet network interface card 10/100/1000 Mbps (100 Mbps network or better) |
Optional software packaging |
Note: Metasys Server software does not include a
license for SCT 14.1 or later. Obtain a license for each
installation of SCT, device packages, and the Generic SA Bus
package, as well as a license for field controller packages to
upload and download .caf
files. The Generic SA Bus package is licensed with CCT, but the
device packages and field controller packages are licensed
individually through the License Portal.
|