Technical specifications - Metasys - LIT-12011832 - General System Information - Metasys System - 12.0

Metasys System Configuration Guide

Product
Building Automation Systems > Building Automation Systems > Metasys System
Document type
Configuration Guide
Document number
LIT-12011832
Version
12.0
Revision date
2024-07-17
Product status
Active
Table 1. NAE5510-2U (UL 864, Smoke Control) technical specifications

Power requirement

Dedicated nominal 24 VAC, Class 2 power supply for North America at 50/60 Hz, 20 VAC minimum to 30 VAC maximum

Power consumption

50 VA maximum

Ambient operating conditions

0°C or 32°F to 50°C or 122°F; 10% to 90% RH, 30°C or 86°F maximum dew point

Ambient storage conditions

-40°C or 104°F to 70°C or 158°F; 5% to 95% RH, 30°C or 86°F maximum dew point

Data protection battery

Supports data protection on power failure. Rechargeable gel cell battery: 12 V, 1.2 Ah, with a typical life of 3 to 5 years at 21°C or 70°F; Product Code Number: MS-BAT1010-0

Clock battery

Maintains real-time clock through a power failure. Onboard cell; typical life 10 years at 21°C or 70°F

Processor

1.6 GHz Intel Atom® processor

Memory

4 GB flash nonvolatile memory for operating system, configuration data, and operations data storage and backup.

1 GB SDRAM for operations data dynamic memory for all models

Operating system

Metasys system Release 8.1 uses Microsoft Windows Standard 2009

Network and serial interfaces

  • One Ethernet port; 10/100/1000 Mbps; 8-pin RJ-45 connector
  • Two optically isolated RS-485 ports; 9.6k, 19.2k, 38.4k, or 76.8k baud; pluggable and keyed 4-position terminal blocks
  • Two RS-232-C serial ports, with standard 9-pin sub-D connectors, that support all standard baud rates
  • Two USB serial ports; standard USB connectors. However, these ports are not supported on Smoke Control NAEs

Housing

Plastic housing with internal metal shield

Plastic material: ABS + polycarbonate

Mounting

On a flat surface with screws on four mounting feet or on a dual 35 mm DIN rail

Dimensions

(Height x Width x Depth)

226 mm x 332 mm x 96.5 mm or 8.9 in. x 13.1 in. x 3.8 in. including mounting feet

Minimum space for mounting: 303 mm x 408 mm x 148 mm or 12.0 in. x 16.1 in. x 5.8 in.

Shipping weight

2.9 kg or 6.4 lb

Compliance

United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A

UL Listed, File S4977, UL 864 UUKL/UUKLC 10th Edition Listed, Smoke Control Units and Accessories for Fire Alarm Systems Equipment

 

Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment, Industry Canada Compliant, ICES-003

UL Listed, File S4977, UL 864 UUKL/ORD-C100-13 10th Edition Listed, Smoke Control Units and Accessories for Fire Alarm Systems



Europe: CE Mark - Johnson Controls, Inc. declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.



Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant



United Kingdom: Johnson Controls declares that this product is in compliance with Electromagnetic Compatibility Regulations, The Electrical Equipment (Safety) Regulations, and Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations.

 

BACnet International: BTL 135-2020 Listed B-BC/B-BBMD, Protocol Revision 15

Table 2. NAE55xx-3 (UL 916, Energy Management) and NAE5510-3U (UL 864, Smoke Control) technical specifications

Power requirement

Dedicated nominal 24 VAC, Class 2 power supply (North America), SELV power supply (Europe), at 50/60 Hz (20 VAC minimum to 30 VAC maximum)

Power consumption

50 VA maximum

Ambient operating conditions

0°C or 32°F to 50°C or 122°F; 10% to 90% RH, 30°C or 86°F maximum dew point

Ambient storage conditions

-40°C or -104°F to 70°C or 158°F; 5% to 95% RH, 30°C or 86°F maximum dew point

Data protection battery

Supports data protection on power failure. Rechargeable gel cell battery: 12 V, 1.2 Ah, with a typical life of 3 to 5 years at 21°C (70°F); Product Code Number: MS-BAT1010-0

Clock battery

Maintains real-time clock through a power failure. Onboard cell; typical life 10 years at 21°C or 70°F

Processor

1.46 GHz Intel® Atom® Bay Trail E3815 processor for MS-NAE55xx-3 models

Memory

16 GB flash nonvolatile memory for operating system, configuration data, and operations data storage and backup for MS-NAE55xx-3 models.

2 GB DDR3 SDRAM for operations data dynamic memory for all models

Operating system

NAE5510-3U (UL 864 UUKL 10th ed /S527 UUKL7 4th ed): OEM Version of Microsoft® Windows® Embedded Standard 7 with SP1 (WES7)

NAE55xx-3: (UL 916): Wind River® Linux LTS 17 (LTS=long-term support)

Network and serial interfaces

  • One Ethernet port; 10/100/1000 Mbps; 8-pin RJ-45 connector
  • Two optically isolated RS-485 ports; 9.6k, 19.2k, 38.4k, or 76.8k baud; pluggable and keyed 4 position terminal blocks, RS-485 terminal blocks available on NAE55 models only
  • Two RS-232-C serial ports, with standard 9-pin sub-D connectors, that support all standard baud rates
  • Two USB 2.0 serial ports; standard USB connectors support an optional, user-supplied external modem, no longer supported at Release 10.0 or later
  • One LonWorks port; FTT10 78 Kbps; pluggable, keyed 3-position terminal block. LonWorks port available on NAE552x-x models only

Housing

Plastic housing with internal metal shield

Plastic material: ABS + polycarbonate; Protection: IP20 (IEC 60529)

Mounting

On a flat surface with screws on four mounting feet or on a dual 35 mm DIN rail

Dimensions

(Height x Width x Depth)

226 mm x 332 mm x 96.5 mm or 8.9 in. x 13.1 in. x 3.8 in. including mounting feet

Minimum space for mounting: 303 mm x 408 mm x 148 mm or 12.0 in. x 16.1 in. x 5.8 in.

Shipping weight

2.9 kg or 6.4 lb

Compliance

United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment, FCC Compliant to CFR47, Part 15, Subpart B, Class A

UL Listed, File S4977, UL 864 UUKL/UUKLC 10th Edition Listed, Smoke Control Units and Accessories for Fire Alarm Systems Equipment (MS-NAE5510-3U model only with Release 8.1 software)

 

Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment, Industry Canada Compliant, ICES-003

UL Listed, File S4977, UL 864 UUKL/ORD-C100-13 10th Edition Listed, Smoke Control Units and Accessories for Fire Alarm Systems. MS-NAE5510-3U model only with Release 8.1 software



Europe: CE Mark - Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.



Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant



United Kingdom: Johnson Controls declares that this product is in compliance with Electromagnetic Compatibility Regulations, The Electrical Equipment (Safety) Regulations, and Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations.

 

BACnet International: BTL 135-2020 Listed B-BC/B-BBMD, Protocol Revision 15

 

FIPS 140-2 Level 1: Compliant with Federal Information Processing Standard. NAE55s at Release 11.0 only