SNC technical specifications - Metasys - LIT-12011832 - General System Information - Metasys System - 12.0

Metasys System Configuration Guide

Product
Building Automation Systems > Building Automation Systems > Metasys System
Document type
Configuration Guide
Document number
LIT-12011832
Version
12.0
Revision date
2024-07-17
Product status
Active
Table 1. SNC2515x-0xx and SNC1612x-0xx

Specification

Description

Power requirement

Dedicated nominal 24 VAC, Class 2 power supply (North America), SELV power supply (Europe), at 50/60 Hz (20 VAC minimum to 30 VAC maximum)

Power consumption

33 VA maximum from main power supply

Note: The VA rating does not include any power supplied to the peripheral devices connected to Binary Outputs (BOs) or Configurable Outputs (COs), which can consume up to 12 VA for each BO or CO, for a possible total consumption of an additional 132 VA (maximum).
Power source +15 VDC power source terminals provide 100 mA total current; quantity of inputs: five, located in Universal Input terminals; for active (3-wire) input devices
Display Screen 2.4 in (61 mm), 320 x 240 resolution display (-0H and -04H models only)
SA Bus power 15 V at 240 mA maximum

Operating System

Wind River® Linux LTS 17 (LTS=long-term support)

Processor

NXP i.MX6DualLite Processor, 1GHz 32-bit dual core Cortex A9 processor

Memory

16 GB flash nonvolatile memory for operating system, configuration data, and operations data storage and backup

2 GB SDRAM for operations data dynamic memory

Universal Input (UI) resolution

Input: 24-bit Analog to Digital converter

Analog Output (AO) accuracy

Output: +/- 200 mV accuracy in 0–10 VDC applications

Supported integrations

BACnet/IP, BACnet/SC, BACnet MS/TP , MQ Telemetry Transport (MQTT), N2 Bus, LonWorks, Modbus, KNX, M-Bus, Zettler Fire, OPC UA

Tyco C•CURE 9000-victor video management, Simplex FACU, Molex Lighting Control, Cree SmartCast Lighting Control

Network and serial interfaces

1 Ethernet port: SNC25150-0, SNC25150-04, SNC16120-0, SNC16120-04, SNC25152-0, SNC25152-0H, SNC25152-04, SNC25152-04H, SNC16122-0, SNC16122-0H, SNC16122-04, and SNC16122-04H

2 Ethernet ports: SNC25151-0, SNC25151-0H, SNC25151-04, SNC25151-04H, SNC16121-0, SNC16121-0H, SNC16121-04, and SNC16121-04H

Ethernet port(s): 1000/100/10 Mbps; 8-pin RJ45 connector

One FC port (RJ12 6-pin port; connects with 1.5 m [4.9 ft] RJ12 field bus cable)

One SA port (RJ12 6-pin port; connects with 1.5 m [4.9 ft] RJ12 field bus cable)

One optically isolated RS-485 port; with a removable 4-pin terminal block

One optically isolated SA Bus port; with a removable 4-pin terminal block

Two USB A ports. All support USB 2.0 and Open Host Controller Interface [Open HCI] specification.

Transmission speeds

Ethernet communication: 100 or 10 Mbps

The network engine can reside and interoperate on a 1 Gbps network, but does not itself transmit at 1 Gbps.

Optically isolated, serial communication (FC Bus): 76,800, 38,400, 19,200, 9600, or 1200 bps (selectable)

Sensor/actuator communication (SA Bus): 38,400 bps

Ambient temperature conditions

Operating: 0°C to 50°C (32°F to 122°F)

Non-operating: -40°C to 70°C (-40°F to 158°F)

Ambient humidity conditions

Storage: 5% to 95% RH, 30°C (86°F) maximum dew point conditions

Operating: 0% to 90% RH, 30°C (86°F) maximum dew point conditions

Housing

Black Polycarbonate and Acrylonitrile butadiene styrene (ABS) blend

IP protection class: IP20

UL flammability rating: UL94-5VB

Mounting

On flat surface with screws on three mounting clips or a single 35 mm DIN rail

Dimensions (width x height x depth)

250 mm x 145 mm x 45.5 mm (9.84 in. x 5.71 in. x 1.79 in.)

Weight

0.65 kg (1.433 lbs)

Compliance

United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A, Conformance to FIPS 140-2 Level 1 and validated under NIST Certificate #3389

 

Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment; Industry Canada Compliant, ICES-003

Europe: Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.

Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant

 

BACnet International: BTL 135-2020 Listed B-BC/B-RTR/B-BBMD, Protocol Revision 18

United Kingdom: Johnson Controls declares that this product is in compliance with Electromagnetic Compatibility Regulations, The Electrical Equipment (Safety) Regulations, and Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations.
Table 2. SNC25150 and SNC16120

Specification

Description

Power requirement

Dedicated nominal 24 VAC, Class 2 power supply (North America), SELV power supply (Europe), at 50/60 Hz (20 VAC minimum to 30 VAC maximum)

Power consumption

32 VA maximum from main power supply

Note: The VA rating does not include any power supplied to the peripheral devices connected to Binary Outputs (BOs) or Configurable Outputs (COs), which can consume up to 12 VA for each BO or CO, for a possible total consumption of an additional 132 VA (maximum).
Power source +15 VDC power source terminals provide 100 mA total current; quantity of inputs: five, located in Universal Input terminals; for active (3-wire) input devices
SA Bus power 15 V at 240 mA maximum

Operating System

Wind River® Linux LTS 17 (LTS=long-term support)

Processor

NXP i.MX6DualLite Processor, 1GHz 32-bit dual core Cortex A9 processor

Memory

16 GB flash nonvolatile memory for operating system, configuration data, and operations data storage and backup

2 GB SDRAM for operations data dynamic memory

Universal Input (UI) resolution

Input: 24-bit Analog to Digital converter

Analog Output (AO) accuracy

Output: +/- 200 mV accuracy in 0–10 VDC applications

Supported integrations

BACnet/IP, BACnet/SC, BACnet MS/TP, MQ Telemetry Transport (MQTT) , N2 Bus, LonWorks, Modbus, KNX, M-Bus, Zettler Fire Tyco C•CURE 9000-victor video management, Simplex FACU, Molex Lighting Control, OPC UA, Cree SmartCast Lighting Control

Network and serial interfaces

One supported Ethernet port (top); 1000/100/10 Mbps; 8-pin RJ45 connector

One FC port (RJ12 6-pin port; connects with 1.5 m [4.9 ft] RJ12 field bus cable)

One SA port (RJ12 6-pin port; connects with 1.5 m [4.9 ft] RJ12 field bus cable)

One optically isolated RS-485 port; with a removable 4-pin terminal block

One optically isolated FC Bus port; with a removable 4-pin terminal block

One SA Bus port; with a removable 4-pin terminal block

Two USB A ports. All support USB 2.0 and Open Host Controller Interface [Open HCI] specification.

Transmission speeds

Ethernet communication: 100 or 10 Mbps

The network engine resides and interoperates on a 1 Gbps network, but does not itself transmit at 1 Gbps.

Optically isolated, serial communication (FC Bus): 76,800, 38,400, 19,200, 9600, or 1200 bps (selectable)

Sensor/actuator communication (SA Bus): 38,400 bps

Ambient temperature conditions

Operating: 0°C to 50°C (32°F to 122°F)

Non-operating: -40°C to 70°C (-40°F to 158°F)

Ambient humidity conditions

Storage: 5% to 95% RH, 30°C (86°F) maximum dew point conditions

Operating: 0% to 90% RH, 30°C (86°F) maximum dew point conditions

Housing

Black Polycarbonate and Acrylonitrile butadiene styrene (ABS) blend

IP protection class: IP20

UL flammability rating: UL94-5VB

Mounting

On flat surface with screws on three mounting clips or a single 35 mm DIN rail

Dimensions (width x height x depth)

250 mm x 145 mm x 45.5 mm (9.84 in. x 5.71 in. x 1.79 in.)

Weight

0.65 kg (1.433 lbs)

Compliance

United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A, Conformance to FIPS 140-2 Level 1 and validated under NIST Certificate #3389

  Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment; Industry Canada Compliant, ICES-003
Europe: Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.

Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant
 

BACnet International: BTL 135-2020 Listed B-BC/B-RTR/B-BBMD, Protocol Revision 18

 

FIPS 140-2 Level 1: Compliant and certified with Federal Information Processing Standard; https://csrc.nist.gov/Projects/cryptographic-module-validation-program/Certificate/3389

United Kingdom: Johnson Controls declares that this product is in compliance with Electromagnetic Compatibility Regulations, The Electrical Equipment (Safety) Regulations, and Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations.

The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls® office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.