CCT technical specifications - Metasys - LIT-12011832 - General System Information - Metasys System - 12.0

Metasys System Configuration Guide

Product
Building Automation Systems > Building Automation Systems > Metasys System
Document type
Configuration Guide
Document number
LIT-12011832
Version
12.0
Revision date
2024-07-17
Product status
Active
Table 1. CCT system requirements
Specification Description

Recommended computer

Intel® Core® 2 Duo E6700 or better. Minimum Intel Core 2 Duo E4300.

20 GB free hard disk available. Minimum 600 MB.

Recommended memory

Computer Platforms: 16 GB RAM. Minimum 4 GB RAM.

Supported operating system (OS) and database software

Windows® 10 Pro and Windows 10 Enterprise Editions versions 21H2, 22H2 (64-bit).

Supports Microsoft SQL Server® 2019 Express with CU14 (64-bit), SQL Server® 2017 Express with CU27 (64-bit), or SQL Server® 2016 Express with SP2 CU17 (64-bit).

Note: The OS and software must both be 64-bit.

Supported full server platform operating systems and database software

Windows® Server® 2019 (version 1809 or later) (64-bit)

Supports Microsoft SQL Server® 2019 with CU14 (64-bit), SQL Server® 2017 with CU27 (64-bit), or SQL Server® 2016 with SP2 CU17 (64-bit)

Windows® Server® 2016 (version 1607 or later) (64-bit)

Supports Microsoft SQL Server® 2019 with CU14 (64-bit), SQL Server® 2017 with CU27 (64-bit), or SQL Server® 2016 with SP2 CU17 (64-bit).

Required web browser software for Metasys client computers

Microsoft® Edge® version 91 or later, Apple® Safari® 13.1 or later, and Google® Chrome™ version 91 or later. Other browsers, such as Mozilla® Firefox®, can also be used but are not fully supported.

Note: Web browser software is required if you want to view the Controller Tool Help (LIT-12011147) online. However, you can also access this help system as a PDF from the software.

Network communication for CCT client Computer

Ethernet network interface card 10/100/1000 Mbps (100 Mbps network or better recommended)

Software optionally installed during CCT installation

Microsoft .NET Framework version 4.7.2

Microsoft SQL Server 2017 Express software with SP2

Optional connection devices (order separately)

Bluetooth Commissioning Converter (MS-BTCVT-1)
Important: The BTCVT Bluetooth Commissioning Converter is no longer a supported connection method from Metasys Release 11.0 and later.

Laptop with Bluetooth® wireless communications or a computer with a USB Bluetooth converter.

The USB Dongle with ZigBee® Driver (ZFR-USBHA-0) includes a wireless connection through CCT for wireless commissioning of the wireless enabled equipment controllers. It is also used in the ZCT.

The Mobile Access Portal (MAP) Gateway (TL-MAP1810-0Px) at Release 4.2 and above includes BACnet routing functionality to allow the MAP Gateway to easily connect to the field controller and system tools through a WIFI connection to perform file transfers and commissioning function. For further information, refer to the Mobile Access Portal Gateway Product Bulletin (LIT-12011884).

The Portable BACnet/Internet Protocol to MS/TP Router (TL-BRTRP-0) routes information between BACnet/IP and MS/TP networks. For further information, refer to the Portable BACnet® .

IP to MS/TP Router (Part No. 24-10414-2) Adobe® Reader® software

Note: A PDF reader software is required for the Print function in CCT.

Optional hardware

Any network or local printer supported by the qualified Windows operating system

Optional software packages

The Johnson Controls SA Bus Device Packages is licensed with CCT and is a licensable feature of CCT. Device Packages are sold separately.