The OAS Turnkey has the following specifications:
| Processor | Intel® Atom® E3900 |
| Operating system |
Windows 10 Enterprise LTSB version 1607 |
| Database software | SQL Server 2017 Express with CU17 (64-bit) |
| Memory | 8 GB |
| Power input | 12 VDC to 24 VDC input |
| RS-232-C serial ports | 1 |
| USB serial ports 1 | Four USB 3.0 ports |
| Ethernet ports 2 | 2 |
| Wireless card 3 | M.2 |
| Storage | 128 GB eMMC |
If you install the OAS on a virtual machine, review the following table to verify that you meet the minimum hardware and software requirements.
| Recommended computer platform |
Intel Core i7-8700 Processor, Six Cores, 3.20 GHz or better Note: Match the specs of the ADS/ADX recommendations that
correspond to the site characteristics. For example, the number of
users, the number of engines and objects, and site traffic. If you
host the OAS on a virtual machine, match the recommendations listed
in the Network and IT Guidance Technical
Bulletin (LIT-12011279).
Two 500 GB hard disk with 40 GB free space after you install all prerequisite software and before you install OAS software. Configure RAID 1 (mirroring) with disk write caching enabled Note: Prerequisite software includes the supported
operating system, database software, and .NET Framework.
|
| Memory |
Minimum: 8 GB Note: The VM host must have at least 8 GB of allocated
RAM at all times. When you configure the VM, do not select the
enable dynamic memory option.
|
| Supported desktop operating systems and database software |
Windows® 10 Pro and Windows 10 Enterprise Editions versions 2004, 21H1, and 21H2 (64-bit). For all future Windows 10 updates after version 21H2, we will evaluate and certify that Metasys software can support the updates before we provide guidance on support Windows® 10 Enterprise LTSC (21H2) (64-bit)Supports:
|
| Supported server operating systems and database software |
Windows® Server® 2019 (version 1809 or later) (64-bit) Windows® Server® 2016 (version 1607 or later) (64-bit) Supports:
|
| Supported user interfaces |
Metasys User Interface Site Management Portal (SMP) |
| Supported virtual environments |
Microsoft Hyper-V™ VMware® |
| Additional software included with the OAS software download |
Microsoft .NET Framework Version 4.7.2 Microsoft .NET Core 3.1.21 Launcher Software RabbitMQ Server 3.8.16 Erlang OTP 23.2 (11.1.4) |
| Optional software |
Metasys Database Manager Language Installation Program |