Unoccupied mode - Verasys - LC-ZEC310-0 - LC-BYP200-0 - Bulb controller - Verasys ZEC310 Zone Damper

Verasys ZEC310 Zone Damper and BYP200 Bypass Damper Controllers Installation Guide

Product
Dampers > Zone Dampers > Verasys ZEC310 Zone Damper
Document revision
D
Revision date
2019-07-01
Product status
Discontinued
Part number
24-10143-1248
  • All zone damper controllers are indexed to unoccupied heating and cooling setpoints.
  • When the zone temperature rises above the Unoccupied Cooling Setpoint, the primary air damper modulates from Damper Cooling Min Position to Damper Max Position.
  • When the zone temperature drops below the Unoccupied Heating Setpoint, the primary air damper modulates from Damper Heating Min Position to Damper Max Position.
  • If the supply air does not satisfy the cooling or heating requirements, the primary air damper remains at the Damper Satisfied Min Position.