Zone bus terminal block - Verasys - LC-ZEC310-0 - LC-BYP200-0 - Bulb controller - Verasys ZEC310 Zone Damper

Verasys ZEC310 Zone Damper and BYP200 Bypass Damper Controllers Installation Guide

Product
Dampers > Zone Dampers > Verasys ZEC310 Zone Damper
Document revision
D
Revision date
2019-07-01
Product status
Discontinued
Part number
24-10143-1248
Note: The Verasys System zone bus is equivalent to the ZEC310/BYP200 controller zone bus.

The zone bus terminal block is a gray, removable, 4-terminal plug with +15 VDC that fits into a board-mounted, zone bus jack. Wire the removable zone bus terminal block plugs on the ZEC/BYP and other zone bus controllers in a daisy-chain configuration using a 3-wire twisted, shielded cable, as shown in the following figures.

Figure 1. Zone bus terminal block wiring

Figure 2. Zone bus daisy chaining configuration

Table 1. Zone bus daisy chaining configuration
Callout Description

1

Terminating device on the zone bus

2

Zone bus terminal block plug on the terminating device

3

Daisy-chained device on a zone bus segment

4

Zone bus terminal block plug on the daisy-chained device

5

Cable shield connection

6

Connects to the next device on the zone bus. Connects to all ZECs and to the zoning roof top unit (RTU) port of theVZC100.