Accessories - Verasys - LC-ZEC310-0 - LC-BYP200-0 - Bulb controller - Verasys ZEC310 Zone Damper

Verasys ZEC310 Zone Damper and BYP200 Bypass Damper Controllers Installation Guide

Product
Dampers > Zone Dampers > Verasys ZEC310 Zone Damper
Document revision
D
Revision date
2019-07-01
Product status
Discontinued
Part number
24-10143-1248

Table 1 lists the Zone controller accessories. Table 2 lists the Bypass Controller accessories.

Table 1. Zone Controller accessories
Product code number Description

Zone Temperature Sensors (Hardwired)

TE-68NT-0N00S

Wall temperature sensor, 1k ohm, nickel with temperature occupancy button.

TE-68NT-1N00S

Wall temperature sensor, 1k ohm, nickel with warmer/cooler (W/C) adjustment and temperature occupancy pushbutton.

Zone CO 2 Sensor

NS-BCN7004-0

BACnet network CO2 sensor designed to function directly with Johnson Controls® BACnet MS/TP digital controllers, in a 80 mm x 120 mm (3 in. x 4.5 in.) enclosure with terminal block and modular jack wiring connections.

Note: Only addresses 212 to 214 are supported.

Second Zone Damper Actuator

M9106-GGA-2

6 N·m torque non-spring return damper actuator

Note: You must purchase the actuator and add it to a damper without a ZEC310 controller.

Network Sensors for Zone Temperature

NSB8BTN240-0

Network sensor, 120 x 80, Johnson Controls logo, local setpoint, white

NSB8BTN241-0

Network sensor, 120 x 80, no logo, local setpoint, white

NSB8BTN242-0

Network sensor, 120 x 80, Johnson Controls logo, no setpoint, black

NSB8BTN243-0

Network sensor, 120 x 80, no logo, no setpoint, black

NSB8BTN140-0

Network sensor, 120 x 80, Johnson Controls logo, W/C adjustment, white

NSB8BTN141-0

Network sensor, 120 x 80, no logo, W/C adjustment, white

NSB8BTN142-0

Network sensor, 120 x 80, Johnson Controls logo, W/C adjustment, black

NSB8BTN143-0

Network sensor, 120 x 80, no logo, W/C adjustment, black

Occupancy Lighting Switch

OLS-2100-1

Occupancy sensing light switch for control of indoor incandescent and fluorescent lights

RIBU1C

Enclosed relay for OLS-2100-1 Sensor

Table 2. Bypass Controller accessories
Product code number Description

DPT2640-005D

264 Series Low Differential Pressure Transducer to measure differential air pressure. The transducer senses static pressure and converts this pressure difference to a proportional analog output. Accuracy: ± 5% within a 0 VDC to 5 VDC range. Units available in voltage or currents.

FTG18A-600R

Duct static pressure probe kit: 4 in. flanged sensing tube, two barbed fittings, two No. 10 screws, and O-gasket.

Note: The duct static pressure probe is field-installed and required for use with the Bypass Controller. See the Duct static pressure probe requirement section.

M9106-GGA-2

6 N·m torque non-spring return damper actuator