Materials and special tools needed - Verasys - LC-ZEC310-0 - LC-BYP200-0 - Bulb controller - Verasys ZEC310 Zone Damper

Verasys ZEC310 Zone Damper and BYP200 Bypass Damper Controllers Installation Guide

Product
Dampers > Zone Dampers > Verasys ZEC310 Zone Damper
Document revision
D
Revision date
2019-07-01
Product status
Discontinued
Part number
24-10143-1248
  • 6 mm (1/4 in.) female spade terminals for input and output wiring and crimping tool or spade-mounted terminal blocks
  • A small straight-blade screwdriver for securing wires in the terminal blocks
  • An 8 mm (5/16 in.) wrench or 10 mm (3/8 in.) 12-point socket to tighten the square coupler bolt
  • Shims or washers to mount the controller, if necessary
  • A power screwdriver, 100 mm (4 in.) extension socket, or a punch drill, and 3.5 mm (9/64 in.) drill bits to mount the ZEC
  • A pliers to open and close the damper
  • 3.97 mm (5/32 in.) ID poly tubing