Modular ports - Verasys - LC-ZEC310-0 - LC-BYP200-0 - Bulb controller - Verasys ZEC310 Zone Damper

Verasys ZEC310 Zone Damper and BYP200 Bypass Damper Controllers Installation Guide

Product
Dampers > Zone Dampers > Verasys ZEC310 Zone Damper
Document type
Installation Guide
Document revision
D
Revision date
01/07/2019
Part number
24-10143-1248

The modular sensor and zone bus ports on the face of the controller are RJ-12, six-position, modular jacks. The modular system bus and modular sensor bus port’s provide a connection for the VAV Balancing Tool. The zone bus port is not used in ZEC/BYP controller installations. The zone bus port is not used in ZEC/BYP controller installations. The following figure shows the pin number assignments on the modular port.

Figure 1. Pin number assignments

Table 1. Pin number assignments
Pin number Description

1

Power 15 VDC

2

Bus and power common

3

Power 15 VDC

4

Bus and power common

5

Sensor or zone bus -

6

Sensor or zone bus +