Second damper (optional) - Verasys - LC-ZEC310-0 - LC-BYP200-0 - Bulb controller - Verasys ZEC310 Zone Damper

Verasys ZEC310 Zone Damper and BYP200 Bypass Damper Controllers Installation Guide

Product
Dampers > Zone Dampers > Verasys ZEC310 Zone Damper
Document type
Installation Guide
Document revision
D
Revision date
01/07/2019
Part number
24-10143-1248
  • An optional output for controlling a second actuator.
  • The output mimics the position of the integrated actuator on the ZEC310.
  • Output 4 is 0 VDC to 10 VDC output.