Operation - Verasys - LC-ZEC310-0 - LC-BYP200-0 - Bulb controller - Verasys ZEC310 Zone Damper

Verasys ZEC310 Zone Damper and BYP200 Bypass Damper Controllers Installation Guide

Product
Dampers > Zone Dampers > Verasys ZEC310 Zone Damper
Document type
Installation Guide
Document revision
D
Revision date
01/07/2019
Part number
24-10143-1248

The ZEC/BYP controller is pre-programmed for the operating sequence as ordered. You do not need to program the controller; however, you need to provide configuration information using the Zone Setup screen on the Verasys Smart Building Hub (SBH).

For detailed information on Verasys system operation, including dehumidification capability, DCV, occupancy sensing, and general operating modes, refer to the Verasys System Operation Overview Technical Bulletin (LIT-12012370).