Box heating (optional) - Verasys - LC-ZEC310-0 - LC-BYP200-0 - Bulb controller - Verasys ZEC310 Zone Damper

Verasys ZEC310 Zone Damper and BYP200 Bypass Damper Controllers Installation Guide

Product
Dampers > Zone Dampers > Verasys ZEC310 Zone Damper
Document revision
D
Revision date
2019-07-01
Product status
Discontinued
Part number
24-10143-1248
  • Two optional outputs are available for box heating. The controller uses local heat before voting for unit heating.
  • Output 4 is 0 VDC to 10 VDC output.
  • Output 2 is a 24 VAC maintained output.
Note: If box heating is installed, the second damper functionality automatically disables.