Panel and Sub-Panel Assembly Options - Facility Explorer - LIT-12011657 - Accessory - Field Device - Handheld VAV Balancing Sensor/Tool - FX-PCV19 Programmable VAV Box Controller - FX-PCX27 Expansion Input/Output Module - FX-PCV18 Programmable VAV Box Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCX47 Expansion Input/Output Module - FX-PCA36 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCA26 Advanced Application Programmable Controller - FX-PCX37 Expansion Input/Output Module

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Product
Variable Air Volume > Tools > Handheld VAV Balancing Sensor/Tool
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV19 Programmable VAV Box Controller
Controls > Input/Output Controls > FX-PCX27 Expansion Input/Output Module
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV18 Programmable VAV Box Controller
Controls > Programmable Controls > FX-PCG26 General Purpose Programmable Controller
Controls > Input/Output Controls > FX-PCX47 Expansion Input/Output Module
Controls > Programmable Controls > FX-PCA36 Advanced Application Programmable Controller
Controls > Programmable Controls > FX-PCG16 General Purpose Programmable Controller
Controls > Programmable Controls > FX-PCA49 Advanced Application Programmable Controller
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV16 Programmable VAV Box Controller
Controls > Input/Output Controls > FX-PCX17 Expansion Input/Output Module
Controls > Programmable Controls > FX-PCA26 Advanced Application Programmable Controller
Controls > Input/Output Controls > FX-PCX37 Expansion Input/Output Module
Document number
LIT-12011657
Revision date
2024-03-07
Product status
Active

The controllers are also available in pre-wired panels and sub-panel assemblies. The panelized controller options provide all of the controllers necessary for a complete application solution, including a pre-wired power source and a latching or lockable door.

Note: FX-PC controllers in pre-built panels and sub-panel assemblies are available for purchase only in North America.