PCG controller series model information (including point type counts) - Facility Explorer - LIT-12011657 - Accessory - Field Device - Handheld VAV Balancing Sensor/Tool - FX-PCV19 Programmable VAV Box Controller - FX-PCX27 Expansion Input/Output Module - FX-PCV18 Programmable VAV Box Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCX47 Expansion Input/Output Module - FX-PCA36 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCA26 Advanced Application Programmable Controller - FX-PCX37 Expansion Input/Output Module

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Product
Variable Air Volume > Tools > Handheld VAV Balancing Sensor/Tool
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV19 Programmable VAV Box Controller
Controls > Input/Output Controls > FX-PCX27 Expansion Input/Output Module
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV18 Programmable VAV Box Controller
Controls > Programmable Controls > FX-PCG26 General Purpose Programmable Controller
Controls > Input/Output Controls > FX-PCX47 Expansion Input/Output Module
Controls > Programmable Controls > FX-PCA36 Advanced Application Programmable Controller
Controls > Programmable Controls > FX-PCG16 General Purpose Programmable Controller
Controls > Programmable Controls > FX-PCA49 Advanced Application Programmable Controller
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV16 Programmable VAV Box Controller
Controls > Input/Output Controls > FX-PCX17 Expansion Input/Output Module
Controls > Programmable Controls > FX-PCA26 Advanced Application Programmable Controller
Controls > Input/Output Controls > FX-PCX37 Expansion Input/Output Module
Document type
Product Bulletin
Document number
LIT-12011657
Revision date
2022-07-19
Product status
Active
Table 1. PCG series model information (including point type counts)
  PCG16xx PCG26xx
Communication protocol BACnet MS/TP, N2, or Zigbee wireless with add-on modules
Modular jacks 6-pin SA Bus Modular Port supports one communicating sensor. Or you can wire up to four communicating sensors to the SA Bus Terminal Block. They cannot be used at the same time.
6-pin FC Bus for tool support
Point types Signals accepted    
Universal Input (UI) Analog Input, Voltage Mode, 0–10 VDC

Analog Input, Current Mode, 4–20 mA

Analog Input, Resistive Mode, 0–2k ohm, RTD (1k NI [Johnson Controls], 1k PT, A99B SI), NTC (10k Type L, 2.252k Type 2)

Binary Input, Dry Contact Maintained Mode

2 6
Binary Input (BI) Dry Contact Maintained Mode

Pulse Counter/Accumulator Mode (High Speed), 100 Hz

1 2
Analog Output (AO)

Analog Output, Voltage Mode, 0–10 VDC

Analog Output, Current Mode, 4–20 mA

  2
Binary Output (BO) 24 VAC Triac 3 3
Configurable Output (CO)

Analog Output, Voltage Mode, 0–10 VDC

Binary Output Mode, 24 VAC Triac

4 4