PCA series ordering information - Facility Explorer - LIT-12011657 - Accessory - Field Device - Handheld VAV Balancing Sensor/Tool - FX-PCV19 Programmable VAV Box Controller - FX-PCX27 Expansion Input/Output Module - FX-PCV18 Programmable VAV Box Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCX47 Expansion Input/Output Module - FX-PCA36 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCA26 Advanced Application Programmable Controller - FX-PCX37 Expansion Input/Output Module

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Product
Variable Air Volume > Tools > Handheld VAV Balancing Sensor/Tool
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV19 Programmable VAV Box Controller
Controls > Input/Output Controls > FX-PCX27 Expansion Input/Output Module
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV18 Programmable VAV Box Controller
Controls > Programmable Controls > FX-PCG26 General Purpose Programmable Controller
Controls > Input/Output Controls > FX-PCX47 Expansion Input/Output Module
Controls > Programmable Controls > FX-PCA36 Advanced Application Programmable Controller
Controls > Programmable Controls > FX-PCG16 General Purpose Programmable Controller
Controls > Programmable Controls > FX-PCA49 Advanced Application Programmable Controller
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV16 Programmable VAV Box Controller
Controls > Input/Output Controls > FX-PCX17 Expansion Input/Output Module
Controls > Programmable Controls > FX-PCA26 Advanced Application Programmable Controller
Controls > Input/Output Controls > FX-PCX37 Expansion Input/Output Module
Document number
LIT-12011657
Revision date
2024-03-07
Product status
Active
Table 1. PCA series ordering information
Product code number Description

CH-PCA2513-0

16-Point Advanced Application Programmable Controller with 4 UI, 6 BI, 2 AO, 2 BO, and 2 CO; 24 VAC; FC and SA Bus Support; Integral Real-time Clock

FX-PCA2611-0

17-Point Advanced Application Programmable Controller with 6 UI, 2 BI, 4 CO, 3 BO, and 2 AO; 24 VAC; SA Bus; FC Bus; Integral Real-time Clock

FX-PCA2612-1

18-Point Advanced Application Programmable Controller with 5 UI, 4 BI, 4 CO, 2 SPDT RO, and 3 SPST RO; 24 VAC; SA Bus; FC Bus; Integral Real-time Clock

FX-PCA2612-2

18-Point Advanced Application Programmable Controller with 5 UI, 4 BI, 4 CO, 2 SPDT RO, and 3 SPST RO; 100–240 VAC; SA Bus; FC Bus; Integral Real-time Clock

FX-PCA3613-0

26-Point Advanced Application Programmable Controller with 8 UI, 6 BI, 6 BO, and 6 AO; 24 VAC; SA Bus; FC Bus; Integral Real-time Clock; Improved Fast Persistence

FX-PCA4911-0

28-Point Advanced Application Programmable Controller with 10 UI, 6 BI, 4 BO, 4 AO, and 4 CO; 24 VAC; SA Sensor Port; Integral Real-time Clock; 2 Ethernet Ports for BACnet/SC or BACnet/IP Communications