Features - Facility Explorer - LIT-12011657 - Accessory - Field Device - FX-PCA26 Advanced Application Programmable Controller - FX-PCA36 Advanced Application Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCV18 Programmable VAV Box Controller - FX-PCV19 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCX27 Expansion Input/Output Module - FX-PCX37 Expansion Input/Output Module - FX-PCX47 Expansion Input/Output Module - Handheld VAV Balancing Sensor/Tool

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Product
Controls > Input/Output Controls > FX-PCX37 Expansion Input/Output Module
Controls > Input/Output Controls > FX-PCX17 Expansion Input/Output Module
Controls > Input/Output Controls > FX-PCX47 Expansion Input/Output Module
Variable Air Volume > Tools > Handheld VAV Balancing Sensor/Tool
Controls > Programmable Controls > FX-PCA49 Advanced Application Programmable Controller
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV18 Programmable VAV Box Controller
Controls > Input/Output Controls > FX-PCX27 Expansion Input/Output Module
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV16 Programmable VAV Box Controller
Controls > Programmable Controls > FX-PCA36 Advanced Application Programmable Controller
Controls > Programmable Controls > FX-PCG26 General Purpose Programmable Controller
Controls > Programmable Controls > FX-PCA26 Advanced Application Programmable Controller
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV19 Programmable VAV Box Controller
Controls > Programmable Controls > FX-PCG16 General Purpose Programmable Controller
Document type
Product Bulletin
Document number
LIT-12011657
Revision date
2024-03-07
Product status
Active

In addition to the features and benefits listed in Features and benefits, PCXs provide the ability to reside on the FC Bus or SA Bus to provide application flexibility.