Accessories ordering information - Facility Explorer - LIT-12011657 - Accessory - Field Device - Handheld VAV Balancing Sensor/Tool - FX-PCV19 Programmable VAV Box Controller - FX-PCX27 Expansion Input/Output Module - FX-PCV18 Programmable VAV Box Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCX47 Expansion Input/Output Module - FX-PCA36 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCA26 Advanced Application Programmable Controller - FX-PCX37 Expansion Input/Output Module

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Product
Variable Air Volume > Tools > Handheld VAV Balancing Sensor/Tool
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV19 Programmable VAV Box Controller
Controls > Input/Output Controls > FX-PCX27 Expansion Input/Output Module
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV18 Programmable VAV Box Controller
Controls > Programmable Controls > FX-PCG26 General Purpose Programmable Controller
Controls > Input/Output Controls > FX-PCX47 Expansion Input/Output Module
Controls > Programmable Controls > FX-PCA36 Advanced Application Programmable Controller
Controls > Programmable Controls > FX-PCG16 General Purpose Programmable Controller
Controls > Programmable Controls > FX-PCA49 Advanced Application Programmable Controller
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV16 Programmable VAV Box Controller
Controls > Input/Output Controls > FX-PCX17 Expansion Input/Output Module
Controls > Programmable Controls > FX-PCA26 Advanced Application Programmable Controller
Controls > Input/Output Controls > FX-PCX37 Expansion Input/Output Module
Document number
LIT-12011657
Revision date
2022-07-19
Product status
Active
Table 1. Accessories

Product code number

Description

PCX Series Expansion Modules

Refer to the FX-PC Series Programmable Controllers and Related Products Product Bulletin (LIT-12011657) for a complete list of available PCX series expansion modules.
TL-CCT-0 Controller Configuration Tool (CCT) software.
FX-FCP-0 License enabling Facility Explorer Equipment Controller Firmware Package Files required for the Controller Configuration Tool (CCT).

Mobile Access Portal (MAP) Gateway

Refer to the Mobile Access Portal Gateway Catalog Page (LIT-1900869) to identify the appropriate product for your region.

NS Series Network Sensors Refer to the NS Series Network Sensors Product Bulletin (LIT-12011574) for specific sensor model descriptions.

TL-BRTRP-0

Portable BACnet/IP to MS/TP Router

WRZ Series Wireless Room Sensors

Refer to the WRZ Series Wireless Room Sensors Product Bulletin (LIT-12011653) for specific sensor model descriptions.

F4-DLK0350-0 Local Controller Display, 3.5 in. (89 mm) color display with navigation keypad. For more information, refer to the F4-DLK0350 Product Bulletin (LIT-12014010).

FX-DIS1710-0

Local Controller Display, 3.0 in. (76 mm) monochrome display with navigation keypad. For more information, refer to the Local Controller Display Product Bulletin (LIT-12011273).

WRZ-7860-0

Receiver for One-to-One Wireless Room Sensing Systems - functions with WRZ Series Sensors room sensors. Refer to the WRZ-7860 Receiver for One-to-One Wireless Room Sensing Product Bulletin (LIT-12011640) for a list of available products.

WRZ-SST-120

Wireless System Survey Tool (for use with the lower power 10mW WRZ and WRZ-7860 systems). Refer to the WRZ-SST-120 Wireless Sensing System Tool Installation Instructions (LIT-24-10563-55) for usage instructions.

ZFR-HPSST-0

Wireless System Survey Tool. For use with the higher power WRG1830/ZFR183x System and lower power WRZ Sensors (10mW). Refer to the ZFR-HPSST-0 Wireless Sensing System Tool Installation Guide (LIT-24-11461-00012) for usage instructions.

ZFR-USBHA-0 ZFR USB Dongle provides a wireless connection through CCT to allow wireless commissioning of the wirelessly enabled equipment controllers. It also allows use of the ZFR Checkout Tool (ZCT) in CCT.
Note: The ZFR-USBHA-0 is not compatible with the WRG1830/ZFR183x Pro Series.
Note: The ZFR-USBHA-0 replaces the IA OEM DAUBI_2400 ZFR USB dongle. For additional information about the ZFR-USBHA-0 ZFR dongle, refer to the ZCT Checkout Tool Help (LIT-12012292) or the WNC1800_ZFR182x Pro Series Wireless Field Bus System Technical Bulletin (LIT-12012356).

WRG1830/ZFR183x Pro Wireless Field Bus System

For more information on products needed for wireless field bus installations and for a list of available products, refer to the WRG1830/ZFR183x Pro Series Wireless Field Bus System Catalog Page (LIT-1901153).

Y64T15-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 92 VA, Foot Mount, 30 in. Primary Leads and 30 in. Secondary Leads, Class 2

Y65A13-0

Transformer, 120 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount (Y65AS), 8 in. Primary Leads and 30 in. Secondary Leads, Class 2

Y65T42-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Hub Mount (Y65SP+), 8 in. Primary Leads and Secondary Screw Terminals, Class 2

Y65T31-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount (Y65AR+), 8 in. Primary Leads and Secondary Screw Terminals, Class 2

AP-TBK1002-0 2-Position Screw Terminal that Plugs onto VMA Output Point Spade Lug
AB-TBK1003-0 2-Position Screw Terminal that Plugs onto VMA Output Point Spade Lug

AP-TBK4SA-0

Replacement MS/TP SA Bus Terminal, 4-Position Connector, Brown (Bulk Pack of 10)

AP-TBK4FC-0

Replacement MS/TP FC Bus Terminal, 4-Position Connector (Bulk Pack of 10)

AP-TBK3PW-0

Replacement Power Terminal, 3-Position Connector, Gray (Bulk Pack of 10)

AS-CBLTSTAT-0 2-Position Screw Terminal that Plugs onto PCV Output Point Spade Lug
AS-CBLVMA-1 Cable Adapter, 8-Pin Female Socket to 6-Pin Male Jack (Bulk Pack of 10)
F-1000-325 Replacement Barbed Fitting for use on PCV1832 for Connecting Tubing (Bulk Pack of 10)
F-1000-326 Flexible Tubing Extension with Barbed Fitting for PCV1832, 14 in. Length (Bulk Pack of 20). Use to extend tubing that connects between the DPT connectors and the DPT sensors, including when replacing a VMA1400 series controller with a PCV18xx controller.