Handheld VAV Box Balancing Tool (FX-ATV7003) - Facility Explorer - LIT-12011657 - Accessory - Field Device - Handheld VAV Balancing Sensor/Tool - FX-PCV19 Programmable VAV Box Controller - FX-PCX27 Expansion Input/Output Module - FX-PCV18 Programmable VAV Box Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCX47 Expansion Input/Output Module - FX-PCA36 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCA26 Advanced Application Programmable Controller - FX-PCX37 Expansion Input/Output Module

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Product
Variable Air Volume > Tools > Handheld VAV Balancing Sensor/Tool
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV19 Programmable VAV Box Controller
Controls > Input/Output Controls > FX-PCX27 Expansion Input/Output Module
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV18 Programmable VAV Box Controller
Controls > Programmable Controls > FX-PCG26 General Purpose Programmable Controller
Controls > Input/Output Controls > FX-PCX47 Expansion Input/Output Module
Controls > Programmable Controls > FX-PCA36 Advanced Application Programmable Controller
Controls > Programmable Controls > FX-PCG16 General Purpose Programmable Controller
Controls > Programmable Controls > FX-PCA49 Advanced Application Programmable Controller
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV16 Programmable VAV Box Controller
Controls > Input/Output Controls > FX-PCX17 Expansion Input/Output Module
Controls > Programmable Controls > FX-PCA26 Advanced Application Programmable Controller
Controls > Input/Output Controls > FX-PCX37 Expansion Input/Output Module
Document type
Product Bulletin
Document number
LIT-12011657
Revision date
2022-07-19
Product status
Active

The Handheld VAV Box Balancing Tool (FX-ATV7003) lets you set the parameters for VAV box applications that reside on the controllers.

The VAV box balancing parameters appear on the tool’s LCD. A dial and two buttons let you navigate through intuitive menus to balance the VAV box. The menus are customized to the type of application that resides in the controller. The balancing operation features an adjustable time-out parameter that returns the tool and controller to normal operation if you leave the controller in balancing mode.

The Handheld VAV Box Balancing Tool is lightweight and portable. It can plug into any model of network sensor to access the VAV box controller.

The Handheld VAV Box Balancing Tool is compatible with the following devices:

  • PCV loaded with a VAV application

  • PCG or PCA loaded with a VAV application

  • NS Series Network Sensor connected to an PCV, PCG, or PCA loaded with a VAV box application

Figure 1. Handheld VAV Box Balancing Tool