Features - Facility Explorer - LIT-12011657 - Accessory - Field Device - Handheld VAV Balancing Sensor/Tool - FX-PCV19 Programmable VAV Box Controller - FX-PCX27 Expansion Input/Output Module - FX-PCV18 Programmable VAV Box Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCX47 Expansion Input/Output Module - FX-PCA36 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCA26 Advanced Application Programmable Controller - FX-PCX37 Expansion Input/Output Module

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Product
Variable Air Volume > Tools > Handheld VAV Balancing Sensor/Tool
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV19 Programmable VAV Box Controller
Controls > Input/Output Controls > FX-PCX27 Expansion Input/Output Module
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV18 Programmable VAV Box Controller
Controls > Programmable Controls > FX-PCG26 General Purpose Programmable Controller
Controls > Input/Output Controls > FX-PCX47 Expansion Input/Output Module
Controls > Programmable Controls > FX-PCA36 Advanced Application Programmable Controller
Controls > Programmable Controls > FX-PCG16 General Purpose Programmable Controller
Controls > Programmable Controls > FX-PCA49 Advanced Application Programmable Controller
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV16 Programmable VAV Box Controller
Controls > Input/Output Controls > FX-PCX17 Expansion Input/Output Module
Controls > Programmable Controls > FX-PCA26 Advanced Application Programmable Controller
Controls > Input/Output Controls > FX-PCX37 Expansion Input/Output Module
Document number
LIT-12011657
Revision date
2024-03-07
Product status
Active

In addition to the features and benefits listed in Features and benefits, FX-PCV s provide the following:

  • Three universal inputs that allow an increased number of low cost sensor options.
  • A state-of-the-art, digital non-flow pressure sensor to provide 14-bit resolution with bidirectional flow operation that supports automatic correction for polarity on high and low pressure DP tube connections. This pressure sensor eliminates high- and low-pressure connection mistakes.
  • A phone jack-style connector on the FC Bus and SA Bus to support quick connection to the Mobile Access Portal Gateway (MAP) , FX-ZFR or FX-ZFR Pro Series wireless router, and network sensors.

  • Models that include actuators feature a fast response actuator that drives the damper from full open to full closed (90°) in 60 seconds to reduce commissioning time.