PCV series technical specifications - Facility Explorer - LIT-12011657 - Accessory - Field Device - Handheld VAV Balancing Sensor/Tool - FX-PCV19 Programmable VAV Box Controller - FX-PCX27 Expansion Input/Output Module - FX-PCV18 Programmable VAV Box Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCX47 Expansion Input/Output Module - FX-PCA36 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCA26 Advanced Application Programmable Controller - FX-PCX37 Expansion Input/Output Module

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Product
Variable Air Volume > Tools > Handheld VAV Balancing Sensor/Tool
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV19 Programmable VAV Box Controller
Controls > Input/Output Controls > FX-PCX27 Expansion Input/Output Module
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV18 Programmable VAV Box Controller
Controls > Programmable Controls > FX-PCG26 General Purpose Programmable Controller
Controls > Input/Output Controls > FX-PCX47 Expansion Input/Output Module
Controls > Programmable Controls > FX-PCA36 Advanced Application Programmable Controller
Controls > Programmable Controls > FX-PCG16 General Purpose Programmable Controller
Controls > Programmable Controls > FX-PCA49 Advanced Application Programmable Controller
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV16 Programmable VAV Box Controller
Controls > Input/Output Controls > FX-PCX17 Expansion Input/Output Module
Controls > Programmable Controls > FX-PCA26 Advanced Application Programmable Controller
Controls > Input/Output Controls > FX-PCX37 Expansion Input/Output Module
Document number
LIT-12011657
Revision date
2024-03-07
Product status
Active
Table 1. PCV series technical specifications
Technical specification Description

Product code numbers

FX-PCV1626-1: 32-bit, Integrated VAV Controller and Actuator, 3 UI, 3 BO, and 2 CO; 24 VAC; FC Bus, and SA Bus (No DPT)

FX-PCV1628-1: 32-bit, Integrated VAV Controller and DPT, 3 UI, 3 BO, and 2 CO; 24 VAC; FC Bus, and SA Bus (No Actuator)

FX-PCV1656-1: 32-bit, Integrated VAV Controller and Actuator, 3 UI, 3 BO, and 2 CO; 24 VAC; FC Bus, and SA Bus, Integrated Ball Valve Linkage (No DPT)

FX-PCV1826-1: 32-bit, Integrated VAV Controller and Actuator, 3 UI, 3 BO, and 2 CO; 24 VAC; FC Bus, and SA Bus, with 8–pin TSTAT Port, Recommended for use as a replacement for VMA1440 (No DPT)

FX-PCV1832-1: 32-bit, Integrated VAV Controller/Actuator/DPT, 3 UI, 3 BO, 2 CO; 24 VAC; FC and SA Bus, with 8-pin TSTAT Port. Recommended for use as a replacement for VMA1410, VMA1415, or VMA1420

Communications protocol

BACnet MS/TP, N2, and Wireless (using add-on modules)

Supply voltage

24 VAC (nominal, 20 VAC minimum/30 VAC maximum), 50/60 Hz, Power Supply Class 2 (North America), Safety Extra-Low Voltage (SELV) (Europe)

Power consumption

10 VA typical, 14 VA maximum

Note: VA rating does not include any power supplied to the peripheral devices connected to Binary Outputs (BOs) or Configurable Outputs (COs), which can consume up to 12 VA for each BO or CO, for a possible total consumption of an additional 60 VA (maximum).

Ambient conditions

Operating: 0°C to 50°C (32°F to 122°F); 10% to 90% RH noncondensing

Storage: -40°C to 80°C (-40°F to 176°F); 5% to 95% RH noncondensing

Terminations

PCV1626, PCV1628, and PCV1656:

Inputs/Outputs: 6.3 mm (1/4 in.) Spade Lugs

FC Bus, SA Bus, and Supply Power: 4-Wire and 2-Wire Pluggable Screw Terminal Blocks

FC and SA Bus Modular Ports: RJ-12 6-Pin Modular Jacks

PCV1826 and PCV1832:

Inputs/Outputs, SA Bus, and Supply Power: 6.3 mm (1/4 in.) Spade Lugs

N2/FC Bus Pluggable Screw Terminal Block

TSTAT Modular Port: RJ-45 8-Pin Modular Jack

Controller addressing

For BACnet MS/TP-configured controllers: DIP switch set: valid field controller device addresses 4-127 (device addresses 0–3 and 128–255 are reserved)

For N2-configured controllers: DIP switch set; valid control device addresses 1–253

Communications bus

PCV16xx and PCV18xx models:

RS-485, field selectable between BACnet MS/TP and N2 communications:

N2/FC Bus: 1.5 mm (18 AWG) standard 3-wire, twisted, shielded cable recommended between the supervisory controller and field controllers

BACnet MS/TP: 0.6 mm (22 AWG) stranded, 4-wire (2-twisted pairs) shielded cable recommended from the PCV controller for network sensors and other sensor/actuator devices; includes a terminal to source 15 VDC supply power from PCV to SA Bus devices
Note: For more information, refer to the FX-PC Series Controllers MS/TP Communications Bus Technical Bulletin (LIT-12011670).
Processor

PCV16 (32-bit) and PCV18 models: RX630 32-bit Renesas® microcontroller

Memory

PCV16 (32-bit) and PCV18 models: 1 MB Flash Memory and 512 KB RAM

Input and output capabilities

PCV1626-1, PCV1628-1, PCV1656-1, PCV1826-1, and PCV1832-1:

3 - Universal Input: Defined as 0–10 VDC, 0–600k ohm, or Binary Dry Contact

3 - Binary Outputs: Defined as 24 VAC Triac (internal power source)

2 - Configurable Outputs: Defined as 0–10 VDC or 24 VAC Triac BO

Analog Input/Analog Output accuracy

Analog Input: 15-bit resolution on UIs

Analog Output: 0–10 VDC ± 200 mV

Differential pressure transducer

Range: -1.5 in. to 1.5 in. W.C.

Performance Characteristics:

Accuracy +/-1.3% Full Span Maximum (+/- .039 in. w.c.)

Note: Combined error due to offset, non-linearity, and temperature variation.

Typical accuracy at zero (null) pressure is +/-0.2% fullscale

Note: Includes error due to non-linearity.

Mounting

Mounts to damper shaft using single set screw and to duct with single mounting screw.

Actuator rating

4 N•m (35 lb•in.) minimum shaft length = 44 mm (1-3/4 in.)

Dimensions

(Height x Width x Depth): 165 mm x 125 mm x 73 mm (6.5 in. x 4.92 in. x 2.9 in.)

Center of Output Hub to Center of Captive Spacer: 135 mm (5-5/16 in.)

Weight

0.65 kg (1.45 lb)

Compliance

United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment.

Suitable for use in other environmental air space (plenums) in accordance with Section 300.22(C) of the National Electric Code (1626, 1628, 1656, 1832, 1826).

FCC Compliant to CFR47, Part 15, Subpart B, Class A

 

Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment;

Industry Canada Compliant, ICES-003

Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive and RoHS Directive.

Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant

 

BACnet International:

PCV16xx and PCV18 models: BACnet Testing Laboratories (BTL) Protocol Revision 7 Listed BACnet Application Specific Controller (B-ASC)

United Kingdom: Johnson Controls declares that this product is in compliance with Electromagnetic Compatibility Regulations, The Electrical Equipment (Safety) Regulations, and Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations.