| Technical specification | Description |
|---|---|
| Product code numbers |
FX-PCG1611-1 – 10-Point General Purpose
Programmable Controller
FX-PCG1621-1 – 10-Point General Purpose Programmable Controller with Integral Display and Pushbutton User Interface FX-PCG2611-0 – 17-Point General Purpose Programmable Controller FX-PCG2621-0 – 17-Point General Purpose Programmable Controller with Integral Display and Pushbutton User Interface |
| Supply voltage |
24 VAC (nominal, 20 VAC minimum/30 VAC maximum), 50/60 Hz, Power Supply Class 2 (North America), Safety, Extra-Low Voltage (SELV) (Europe) |
| Power consumption |
14 VA maximum for FX-PCG1611, FX-PCG2611 (no integral display) 20 VA maximum for FX-PCG1621 and FX-PCG2621 (with integral display) Note: VA ratings do not include any power supplied to
the peripheral devices connected to Binary Outputs (BOs) or
Configurable Outputs (COs), which can consume up to 12 VA for
each BO or CO, for a possible total consumption of an additional
84 VA (maximum).
|
| Ambient conditions |
Operating: 0°C to 50°C (32°F to 122°F); 10% to 90% RH noncondensing Storage: -40°C to 80°C (-40°F to 176°F); 5% to 95% RH noncondensing Note: FX-PCG models with an -0ET suffix have an
operating temperature range of -40°C to 70°C (-40°F to
158°F).
|
| Controller addressing |
BACnet/MS/TP Controller DIP switch set; valid controller device addresses 4–127 (Device addresses 0–3 and 128–255 are reserved and not valid controller addresses.) N2 DIP switch set; valid controller device addresses 1–255 |
| Communications bus |
RS-485, software selectable between BACnet MS/TP or N2: 3-wire FC Bus between the supervisory controller and FX-PC controllers 4-wire SA Bus between FX-PC controller, NS Series
Network Sensors, and other sensor/actuator devices, includes a
lead to source 15 VDC supply power (from FX-PC controller) to
bus devices
Note: For more information,
refer to the FX-PC Series Controllers MS/TP
Communications Bus Technical Bulletin
(LIT-12011670).
|
| Processor |
RX631 Renesas® 32-bit microcontroller |
| Memory |
FX-PCG16 and
FX-PCG26:
1 MB Flash Memory and 512 KB RAM |
| Input and Output capabilities |
FX-PCG16:
Models:
2 - Universal Inputs: Defined as 0–10 VDC, 4–20 mA, 0–600k ohm, or Binary Dry Contact 1 - Binary Inputs: Defined as Dry Contact Maintained or Pulse Counter/Accumulator Mode 3 - Binary Outputs: Defined as 24 VAC Triac (selectable internal or external source power) 4 - Configurable Outputs: Defined as 0–10 VDC or 24 VAC Triac BO FX-PCG26 Models: 6 - Universal Inputs: Defined as 0–10 VDC, 4–20 mA, 0–600k ohm, or Binary Dry Contact 2 - Binary Inputs: Defined as Dry Contact Maintained or Pulse Counter/Accumulator Mode 3 - Binary Outputs: Defined as 24 VAC Triac (selectable internal or external source power) 4 - Configurable Outputs: Defined as 0–10 VDC or 24 VAC Triac BO 2 - Analog Outputs: Defined as 0–10 VDC or 4–20 mA |
| Analog Input/Analog Output resolution and accuracy |
FX-PCG16 and FX-PCG26: Analog Input: 16-bit resolution Analog Output: 16-bit resolution and ±200 mV in 0–10 VDC applications |
| Terminations |
FX-PCG16 and FX-PCG26: FC Bus Port and Sensor Port: RJ-12 6-pin Modular Jacks |
| Mounting |
Horizontal on single 35 mm DIN rail mount (preferred), or screw mount on flat surface with three integral mounting clips on controller |
| Housing |
FX-PCG16 and FX-PCG26: ABS and polycarbonate UL94 5VB; self-extinguishing; Plenum-rated protection class: IP20 (IEC529) |
| Dimensions (Height x Width x Depth) |
FX-PCG16
Models: 150 mm x 164 mm x 53 mm (5-7/8 in. x 6-7/16 in. x
2-1/8 in.) including terminals and mounting clips FX-PCG26 Models: 150 mm x 190 mm x 53 mm (5-7/8 in. x 7-1/2 in. x 2-1/8 in.) including terminals and mounting clips Note: Mounting space for all FX-PC controllers
requires an additional 50 mm (2 in.) space on top, bottom, and
front face of controller for easy cover removal, ventilation,
and wire terminations.
|
| Weight |
FX-PCG16 Models: 0.4 kg (0.9 lb) FX-PCG26 Models: 0.5 kg (1.1 lb) |
| Compliance |
United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A |
| Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment; Industry Canada Compliant, ICES-003 | |
|
|
Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive. |
|
|
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant |
|
FX-PCG16 and
FX-PCG26:
BACnet Testing Laboratories (BTL) Protocol Revision 4 Listed BACnet Application Specific Controller (B-ASC) |
|
|
|
United Kingdom: Johnson Controls declares that this product is in compliance with Electromagnetic Compatibility Regulations, The Electrical Equipment (Safety) Regulations, and Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations. |