PCA series model information - Facility Explorer - LIT-12011657 - Accessory - Field Device - FX-PCA26 Advanced Application Programmable Controller - FX-PCA36 Advanced Application Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCV18 Programmable VAV Box Controller - FX-PCV19 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCX27 Expansion Input/Output Module - FX-PCX37 Expansion Input/Output Module - FX-PCX47 Expansion Input/Output Module - Handheld VAV Balancing Sensor/Tool

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Product name
FX-PCA26 Advanced Application Programmable Controller
FX-PCA36 Advanced Application Programmable Controller
FX-PCA49 Advanced Application Programmable Controller
FX-PCG16 General Purpose Programmable Controller
FX-PCG26 General Purpose Programmable Controller
FX-PCV16 Programmable VAV Box Controller
FX-PCV18 Programmable VAV Box Controller
FX-PCV19 Programmable VAV Box Controller
FX-PCX17 Expansion Input/Output Module
FX-PCX27 Expansion Input/Output Module
FX-PCX37 Expansion Input/Output Module
FX-PCX47 Expansion Input/Output Module
Handheld VAV Balancing Sensor/Tool
Document type
Product Bulletin
Document number
LIT-12011657
Revision date
2024-03-07
Product status
Active
Note: The PCA2513 is only available in certain regions. Contact your local Johnson Controls representative for more information. See Contact information.
Table 1. PCA series model information
  PCA2513 PCA2611 PCA2612 PCA3613 PCA4911

Communication protocol

BACnet MS/TP, N2

BACnet/SC or BACnet/IP

Modular jacks

All models: 6-pin SA Bus port

PCA2611, PCA2612, and PCA3613 models: 6-pin FC Bus port

Point types

Signals accepted

         

Universal Input (UI)

Analog Input, Voltage Mode, 0–10 VDC

Analog Input, Current Mode, 4–20 mA

Analog Input, Resistive Mode, 0–2k ohm, RTD (1k NI [Johnson Controls], 1k PT, A99B SI), NTC (10k Type L, 2.252k Type 2)

Binary Input, Dry Contact Maintained Mode

4

Current Mode not supported

6

5

8

10

Binary Input (BI)

Dry Contact Maintained Mode

Pulse Counter/Accumulator Mode (High Speed), 100 Hz

6

2

4

6

6

Analog Output (AO)

Analog Output, Voltage Mode, 0–10 VDC

Analog Current Mode, 4–20 mA

2

Current Mode not supported

2

 

6

4

Binary Output (BO)

24 VAC Triac

2

External power only

3

 

6

4

Configurable Output (CO)

Analog Output, Voltage Mode, 0–10 VDC

Binary Output Mode, 24 VAC Triac

2

4

4

 

4

Relay Output (RO)

Relay Output: Single-Pole, Double-Throw (SPDT)

Relay Output: Single-Pole, Single-Throw (SPST)

   

2 - SPDT

3 - SPST