Network diagram with controllers - Facility Explorer - LIT-12011657 - Accessory - Field Device - Handheld VAV Balancing Sensor/Tool - FX-PCV19 Programmable VAV Box Controller - FX-PCX27 Expansion Input/Output Module - FX-PCV18 Programmable VAV Box Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCX47 Expansion Input/Output Module - FX-PCA36 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCA26 Advanced Application Programmable Controller - FX-PCX37 Expansion Input/Output Module
FX-PC Series Programmable Controllers and Related Products Product Bulletin
- Product
- Variable Air Volume > Tools > Handheld VAV Balancing Sensor/Tool
- Variable Air Volume > Variable Air Volume Box Controls > FX-PCV19 Programmable VAV Box Controller
- Controls > Input/Output Controls > FX-PCX27 Expansion Input/Output Module
- Variable Air Volume > Variable Air Volume Box Controls > FX-PCV18 Programmable VAV Box Controller
- Controls > Programmable Controls > FX-PCG26 General Purpose Programmable Controller
- Controls > Input/Output Controls > FX-PCX47 Expansion Input/Output Module
- Controls > Programmable Controls > FX-PCA36 Advanced Application Programmable Controller
- Controls > Programmable Controls > FX-PCG16 General Purpose Programmable Controller
- Controls > Programmable Controls > FX-PCA49 Advanced Application Programmable Controller
- Variable Air Volume > Variable Air Volume Box Controls > FX-PCV16 Programmable VAV Box Controller
- Controls > Input/Output Controls > FX-PCX17 Expansion Input/Output Module
- Controls > Programmable Controls > FX-PCA26 Advanced Application Programmable Controller
- Controls > Input/Output Controls > FX-PCX37 Expansion Input/Output Module
- Document number
- LIT-12011657
- Revision date
- 2022-07-19
- Product status
- Active
Figure 1.
Facility Explorer system with PC
controllers