Integration to FX supervisory controllers - Facility Explorer - LIT-12011657 - Accessory - Field Device - Handheld VAV Balancing Sensor/Tool - FX-PCV19 Programmable VAV Box Controller - FX-PCX27 Expansion Input/Output Module - FX-PCV18 Programmable VAV Box Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCX47 Expansion Input/Output Module - FX-PCA36 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCA26 Advanced Application Programmable Controller - FX-PCX37 Expansion Input/Output Module

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Product
Variable Air Volume > Tools > Handheld VAV Balancing Sensor/Tool
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV19 Programmable VAV Box Controller
Controls > Input/Output Controls > FX-PCX27 Expansion Input/Output Module
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV18 Programmable VAV Box Controller
Controls > Programmable Controls > FX-PCG26 General Purpose Programmable Controller
Controls > Input/Output Controls > FX-PCX47 Expansion Input/Output Module
Controls > Programmable Controls > FX-PCA36 Advanced Application Programmable Controller
Controls > Programmable Controls > FX-PCG16 General Purpose Programmable Controller
Controls > Programmable Controls > FX-PCA49 Advanced Application Programmable Controller
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV16 Programmable VAV Box Controller
Controls > Input/Output Controls > FX-PCX17 Expansion Input/Output Module
Controls > Programmable Controls > FX-PCA26 Advanced Application Programmable Controller
Controls > Input/Output Controls > FX-PCX37 Expansion Input/Output Module
Document type
Product Bulletin
Document number
LIT-12011657
Revision date
2022-07-19
Product status
Active

PC series devices are designed to integrate seamlessly into the FX system by connecting and communicating directly with FX Supervisory Controllers . This seamless integration enables building operators to monitor and adjust the controllers directly from the FX system UI.

In addition, service personnel can view the controller information locally through the integral LCD (included on some FX-PCG models), through an optional local controller display (FX-DIS1710-0 or F4-DLK0350-0) available for field controllers or through the optional Mobile Access Portal (MAP) Gateway.