Handheld VAV Balancing Tool technical specifications - Facility Explorer - LIT-12011657 - Accessory - Field Device - Handheld VAV Balancing Sensor/Tool - FX-PCV19 Programmable VAV Box Controller - FX-PCX27 Expansion Input/Output Module - FX-PCV18 Programmable VAV Box Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCX47 Expansion Input/Output Module - FX-PCA36 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCA26 Advanced Application Programmable Controller - FX-PCX37 Expansion Input/Output Module

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Product
Variable Air Volume > Tools > Handheld VAV Balancing Sensor/Tool
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV19 Programmable VAV Box Controller
Controls > Input/Output Controls > FX-PCX27 Expansion Input/Output Module
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV18 Programmable VAV Box Controller
Controls > Programmable Controls > FX-PCG26 General Purpose Programmable Controller
Controls > Input/Output Controls > FX-PCX47 Expansion Input/Output Module
Controls > Programmable Controls > FX-PCA36 Advanced Application Programmable Controller
Controls > Programmable Controls > FX-PCG16 General Purpose Programmable Controller
Controls > Programmable Controls > FX-PCA49 Advanced Application Programmable Controller
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV16 Programmable VAV Box Controller
Controls > Input/Output Controls > FX-PCX17 Expansion Input/Output Module
Controls > Programmable Controls > FX-PCA26 Advanced Application Programmable Controller
Controls > Input/Output Controls > FX-PCX37 Expansion Input/Output Module
Document number
LIT-12011657
Revision date
2022-07-19
Product status
Active
Table 1. Handheld VAV Balancing Tool
 

Description

Product Code

FX-ATV7003-0

Supply Voltage

9.8 to 16.5 VDC; 15 VDC Nominal, supplied by the Sensor Actuator (SA) Bus Port

Current Consumption

90 mA maximum

Terminations

RJ-12, 6-Position Modular Jack

Transmission Speed

Serial Communication (SA Bus)

9600, 19.2k, 38.4k, or 76.8k bps

Sensor Addressing

Fixed address of 198

Ambient Conditions

Operating : 0°C to 50°C (32°F to 122°F); 5% to 95% RH, Noncondensing; 30°C (86°F) Maximum Dew Point

Storage: -40°C to 85°C (-40°F to 185°F); 5% to 95% RH, Noncondensing

Dimensions

80 mm x 80 mm x 25 mm (3.2 in. x 3.2 in. x 1.0 in.)

Weight

0.165 kg (0.365 lb)

Compliance

United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A

 

Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment Industry Canada, ICES-003



Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.

Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant

 

BACnet International: BACnet Testing Laboratories (BTL) Listed BACnet Smart Sensor (B-SS)

United Kingdom: Johnson Controls declares that this product is in compliance with Electromagnetic Compatibility Regulations, The Electrical Equipment (Safety) Regulations, and Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations.