Overview - Facility Explorer - LIT-12011657 - Accessory - Field Device - Handheld VAV Balancing Sensor/Tool - FX-PCV19 Programmable VAV Box Controller - FX-PCX27 Expansion Input/Output Module - FX-PCV18 Programmable VAV Box Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCX47 Expansion Input/Output Module - FX-PCA36 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCA26 Advanced Application Programmable Controller - FX-PCX37 Expansion Input/Output Module

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Product
Variable Air Volume > Tools > Handheld VAV Balancing Sensor/Tool
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV19 Programmable VAV Box Controller
Controls > Input/Output Controls > FX-PCX27 Expansion Input/Output Module
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV18 Programmable VAV Box Controller
Controls > Programmable Controls > FX-PCG26 General Purpose Programmable Controller
Controls > Input/Output Controls > FX-PCX47 Expansion Input/Output Module
Controls > Programmable Controls > FX-PCA36 Advanced Application Programmable Controller
Controls > Programmable Controls > FX-PCG16 General Purpose Programmable Controller
Controls > Programmable Controls > FX-PCA49 Advanced Application Programmable Controller
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV16 Programmable VAV Box Controller
Controls > Input/Output Controls > FX-PCX17 Expansion Input/Output Module
Controls > Programmable Controls > FX-PCA26 Advanced Application Programmable Controller
Controls > Input/Output Controls > FX-PCX37 Expansion Input/Output Module
Document number
LIT-12011657
Revision date
2024-03-07
Product status
Active

The PC Series family comprises a group of versatile programmable controllers and accessories designed to monitor, control, and integrate a wide variety of HVAC and other building equipment. The controllers feature an advanced design that provides optimum performance and easy access to power, network, and field terminations.

The PC series includes the PCV Programmable Variable Air Volume (VAV) Box Controller, the PCA Advanced Application Programmable Controller, and the PCG General Purpose Programmable Controller. Modular add-on accessories, such as the PCX Expansion Input/Output (I/O) Modules, extend the capabilities of the PC controllers by providing additional I/O interfaces.

PC series devices feature an advanced design that provides optimum performance and easy access to power, network, and field terminations. The PC Series family integrates easily with the NS Series Network Sensors, the ZFR/ZFRPro Series Wireless Field Bus system, WRZ Series Wireless Sensors, and the FX-WRZ78xx One-to-One Wireless Receiver. These products complement the FX-PC family of controllers and enable enhanced capabilities in both wired and wireless network applications.

Note: A subset of PC Series programmable controllers with the prefix CH- are available for Facility Explorer in some regions. These controllers do not have the Facility Explorer brand logo on the cover.
Figure 1. PC Series programmable controllers