Technical Specifications - Verasys - LC-MAP1860-1SL - Supervisory controller - Verasys Smart Building Hub

Verasys Smart Building Hub (SBH) Installation Guide LC-MAP1860-1SL

Product
Building Automation Systems > Building Automation Systems > Verasys Smart Building Hub
Document type
Installation Guide
Document revision
A
Revision date
26/03/2021
Product status
Active
docpartnumberlabel
Part No.
Part number
24-10737-00180
Table 1. Smart Building Hub
Specification Description
Product Code LC-MAP1860-1SL: includes Smart Building Hub, field bus adapter, mounting bracket, and AC power supply. (Adapters for the power supply may vary by country.)
Power Consumption From SA/FC bus: 15 VDC at 2.7 VA maximum
Ambient Temperature Conditions Operating: 0 to 50°C (32 to 122°F)

Operating Survival: -30 to 60°C (-22 to 140°F)

Non-Operating: -40 to 70°C (-40 to 158°F)

Ambient Humidity Conditions Storage: -40 to 70°C (-40 to 158°F); 5 to 95% RH 30°C (86°F) maximum dew point conditions

Operating: 0-50°C (32 to 122°F); 5 to 95% RH, 30°C (86°F) maximum dew point conditions

Transmission Power (Typical) Wireless Local Area Network (WLAN) Transmission Power:

+14.5 dBm, 54 Mbps

+12.5 dBm, 65 Mbps

WLAN Receiver Sensitivity (Typical) -76 dBm, 10% packet error rate (PER), 54 Mbps

-73 dBm, 10% PER, 65 Mbps

Transmission Speeds Wireless Communication:

2.4 GHz ISM bands, 802.11 b/g/n, 11/22/54 Mbps

Serial Communication (SA/FC Bus):

9600, 19.2k, 38.4k, or 115.2k bps

Ethernet Communication:

10, 100 Mbps

Transmission Range (Typical) Wireless Communication:

30 m (100 ft) line-of-sight indoors

91 m (300 ft) line-of-sight outdoors

WLAN Range Performance:

0 - 50 ft = Excellent

50 - 100 ft = Good

100 - 300 ft = Weakest, approaching out of range

Wireless Security WPA2-PSK TKIP (Wi-Fi Protected Access Pre-Shared Key mode Temporal Key Integrity Protocol)
Network and Serial Interfaces One SA/FC port (6-pin port; connects with 1.5 m [4.9 ft] RJ-12 field bus cable)

One USB port (Micro-B port; 2.0; supports Open Host Controller Interface [Open HCI] specification)

Dimensions

(H x W x D)

Unit alone: 120 x 70 x 24.5 mm (4-23/32 x 2-3/4 x 31/32 in. when used vertically)

Unit in shell: 128 x 75 x 29.5 mm (5-1/32 x 2-61/64 x 1-5/32 in. when used vertically)

Housing White Acrylonitrile butadiene styrene (ABS) bracket

Black silicone shell

Weight Unit alone: 0.10 kg (0.22 lb)

Unit in shell: 0.15 kg (0.33 lb)

Note: Weights do not include any peripheral components such as cables, lanyard, or an external power supply.
Web Browser Requirements for Computers and Handheld Devices Computer:

Windows Internet Explorer® 10 and Windows Internet Explorer 11, or Google® Chrome™

Handheld Device:

The handheld device must be running either Internet Explorer Mobile for Windows® Mobile version 5 or version 6 operating system (OS); Android™ 4.0.3, 4.0.4, and 4.1+, or Google Chrome. Other web browsers may display the UI, but the functionality is not guaranteed.

Compliance United States UL Listed File E365459, ANSI/UL 60950-1, Information Technology Equipment; UL 2043 (Stationary version only), Suitable for Use in Other Environmental Air Space in Accordance with Section 300.22, (C) of the National Electric Code.

Transmission Complies with FCC Part 15.247 Regulations for Low Power Unlicensed Transmitters

Transmitter FCC Identification: OEJ-MAPWIFI

FCC Compliant to CFR 47, Part 15, Subpart B, Class A

Canada: Industry Canada IC: 279A-MAPWIFI

ULC Listed File E365459, CAN/CSA-C22.2 No. 60950-1, Safety of Information Technology Equipment

The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls, Inc. shall not be liable for damages resulting from misapplication or misuse of its products.