Specification | Description |
---|---|
Product Code | LC-SBH100-x: includes Smart Building Hub, field bus adapter, mounting bracket, and AC power supply. (Adapters for the power supply may vary by country.) |
Power Consumption | From SA/FC bus: 15 VDC at 2.7 VA maximum |
Ambient Temperature Conditions |
Operating: 0 to 50°C (32 to 122°F) Operating Survival: -30 to 60°C (-22 to 140°F) Non-Operating: -40 to 70°C (-40 to 158°F) |
Ambient Humidity Conditions |
Storage: -40 to 70°C (-40 to 158°F); 5 to 95% RH 30°C (86°F)
maximum dew point conditions Operating: 0-50°C (32 to 122°F); 5 to 95% RH, 30°C (86°F) maximum dew point conditions |
Transmission Power (Typical) |
Wireless Local Area Network (WLAN) Transmission Power:
+14.5 dBm, 54 Mbps +12.5 dBm, 65 Mbps |
WLAN Receiver Sensitivity (Typical) | -76 dBm,
10% packet error rate (PER), 54 Mbps -73 dBm, 10% PER, 65 Mbps |
Transmission Speeds |
Wireless Communication:
2.4 GHz ISM bands, 802.11 b/g/n, 11/22/54 Mbps Serial Communication (SA/FC Bus): 9600, 19.2k, 38.4k, or 115.2k bps Ethernet Communication: 10, 100 Mbps |
Transmission Range (Typical) |
Wireless Communication:
30 m (100 ft) line-of-sight indoors 91 m (300 ft) line-of-sight outdoors WLAN Range Performance: 0 - 50 ft = Excellent 50 - 100 ft = Good 100 - 300 ft = Weakest, approaching out of range |
Wireless Security | WPA2-PSK TKIP (Wi-Fi Protected Access Pre-Shared Key mode Temporal Key Integrity Protocol) |
Network and Serial Interfaces | One
SA/FC port (6-pin port; connects with 1.5 m [4.9 ft] RJ-12 field bus
cable) One USB port (Micro-B port; 2.0; supports Open Host Controller Interface [Open HCI] specification) |
Dimensions
(H x W x D) |
Unit
alone: 120 x 70 x 24.5 mm (4-23/32 x 2-3/4 x 31/32 in. when used
vertically) Unit in shell: 128 x 75 x 29.5 mm (5-1/32 x 2-61/64 x 1-5/32 in. when used vertically) |
Housing | White
Acrylonitrile butadiene styrene (ABS) bracket Black silicone shell |
Weight |
Unit
alone: 0.10 kg (0.22 lb) Unit in shell: 0.15 kg (0.33 lb) Note: Weights do not include any peripheral components such
as cables, lanyard, or an external power supply.
|
Web Browser Requirements for Computers and Handheld Devices |
Computer:
Windows Internet Explorer® 10 and Windows Internet Explorer 11, or Google® Chrome™ Handheld Device: The handheld device must be running either Internet Explorer Mobile for Windows® Mobile version 5 or version 6 operating system (OS); Android™ 4.0.3, 4.0.4, and 4.1+, or Google Chrome. Other web browsers may display the UI, but the functionality is not guaranteed. |
Compliance |
United States UL Listed File E365459, ANSI/UL 60950-1,
Information Technology Equipment; UL 2043 (Stationary version only),
Suitable for Use in Other Environmental Air Space in Accordance with
Section 300.22, (C) of the National Electric Code. Transmission Complies with FCC Part 15.247 Regulations for Low Power Unlicensed Transmitters Transmitter FCC Identification: OEJ-MAPWIFI FCC Compliant to CFR 47, Part 15, Subpart B, Class A |
Canada: Industry Canada IC: 279A-MAPWIFI ULC Listed File E365459, CAN/CSA-C22.2 No. 60950-1, Safety of Information Technology Equipment |
|
Europe: CE Mark – Johnson Controls, Inc. declares that this
product is in compliance with the essential requirements and other
relevant provisions of the RED Directive and the EMC Directive. CE Emission: EN61000-6-3: 2007; Generic standards for residential, commercial, and light-industrial environments. ETSI EN 301 489-1:2001-09, ETSI EN301 489-3:2001-11 (Class 2), IEC 60950-1/ EN60950- |
The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls, Inc. shall not be liable for damages resulting from misapplication or misuse of its products.