Table 1 provides information and guidelines about the functions, ratings, and requirements for the controller input and output terminal guidelines for determining proper wire sizes and cable lengths.
In addition to the wiring guidelines in Table 1, observe these guidelines when wiring controller inputs and outputs:
- Run all low-voltage wiring and cables separate from high-voltage wiring.
- All input and output cables, regardless of wire size or number of wires, should consist of stranded, insulated, and twisted copper wires.
- Shielded cable is not required for input or output cables.
- Shielded cable is recommended for input and output cables that are exposed to high electromagnetic or radio frequency noise.
- Inputs/outputs with cables less than 30 m (100 ft) typically do not require an offset in the software setup. Cable runs over 30 m (100 ft) may require an offset in the input/output software setup.
Terminal Block Label |
Terminal Label | Function, Ratings, Requirements | Determine Wire Size and Maximum Cable Length1 |
---|---|---|---|
Universal
(Inputs) |
+15 V |
15 VDC Power Source for active (3-wire)
input devices connected to the Universal INn terminals;
Provides 100 mA total current. |
Same
as (Universal) IN
n
Note: Use 3-wire cable for devices that source power
from the +15 V terminal.
|
IN n |
Analog Input - Voltage Mode (0–10 VDC)
10 VDC maximum input voltage Internal 67 kΩ Pull-down |
See Guideline A in Table 1. | |
Analog Input - Current Mode
(4–20 mA)
Internal 100 Ω load impedance |
See Guideline B in Table 1. | ||
Analog Input - Resistive Mode (0–600 kΩ)
Internal 12 V. 15 kΩ pull up Qualified Sensors: 0–2 kΩ potentiometer RTD (1k Nickel [Johnson Controls sensor] 1k Platinum, and A99B Silicon Temperature Sensor) Negative Temperature Coefficient (NTC) Sensor (10k Type L, 10k JCI Type II, 2.252k Type II) |
See Guideline A in Table 1. | ||
Binary Input - Dry Contact Maintained
Mode
1 second minimum pulse width Internal 12 V. 15 kΩ pull up |
See Guideline A in Table 1. | ||
ICOM n | Universal Input Common for all Universal Input terminals | Same as (Universal) IN n | |
BINARY
(Inputs) |
IN n |
Binary Input - Dry Contact Maintained
Mode
0.01 second minimum pulse width Internal 17 V. 100 kΩ pull up |
See Guideline A in Table 1. |
Binary Input - Pulse Counter/Accumulator
Mode
0.01 second minimum pulse width (50 Hz at 50% duty cycle) Internal 17 V. 100 kΩ pull up |
|||
ICOM n | Binary Input Common for all Binary Input (IN) terminals | ||
CONFIGURABLE
(Outputs) |
OUT n |
Analog Output - Voltage Mode (0–10 VDC)
10 VDC maximum output voltage 10 mA maximum output current Required an external load of 1,000 Ω or more. |
See Guideline A in Table 1. |
Binary Output - 24 VAC Triac (External
Power Source only) Connects OUTn to OCOMn when activated External Power Source Requirements: 30 VAC maximum output voltage 0.5 A maximum output current |
See Guideline C in Table 1. | ||
OCOM n |
Analog Output Signal Common All
Configurable Outputs (COs) defined as Analog Outputs (AOs) share one
common. Binary Output Signal Common All Configurable Outputs (COs) defined as Binary Outputs are isolated from all other commons, including other CO commons. |
Same as (Configurable) Out n. | |
BINARY - RELAY
(Outputs) |
OUT NO n |
Normal Open Contact
Connects OCOM to OUT NO when activated. UL 916 240 VAC 5A Resistive, 1.9 FLA/11/4 LRA, D300 Pilot Duty, + 70°C (158°F), 30 K cycles EN 60730 240 VAC 3A Resistive, 3A Inductive,Cos(phi) = 0.6, -20°C to 70°C (-4°F to 158°F), 100K cycles |
The RELAY output terminals can accommodate the
following maximum wire sizes: Two wires per terminal: 1.3 mm (16 AWG) maximum or One wire per terminal: 2.0 mm (12 AWG) maximum Note: You must determine the
required wire size for the
high-voltage (>30 V) terminals according to relay ratings,
the applied load, and the local, national, or regional
electrical codes.
|
OCOM n |
Relay Common
Isolated from all other terminal commons, including other Relay Commons. Note: Reference all relay commons to the same pole of
the supply circuit.
|
||
BINARY - Triacs
(Outputs) |
OUTn-A
OUTn-B |
Binary Output - 24 VAC or 240 VAC Triac (External
Power Source Only)
Connects OUTn-A and OUTn-B when activated. External Power Source Requirements: 30 VAC or 240 VAC maximum output voltage 0.5 A maximum output current Note: Reference all triac commons to the same pole of
the supply circuit.
|
See Guideline C in Table 1. |