Specification | Description | ||||||
---|---|---|---|---|---|---|---|
Product |
A25AN-1: SPST, opens on temperature rise, setpoint knob adjustment. A25CN-1: SPDT, setpoint knob adjustment. A25CP-1: SPDT, concealed screwdriver adjustment, Factory Mutual approved. |
||||||
Range | 25 to 215°F (-4 to 102°C) | ||||||
Electrical Ratings | Volts, AC | 120 VAC | 208 VAC | 240 VAC | 277 VAC | ||
Motor FLA | 16 | 9.2 | 8 | - | |||
Motor LRA* | 96 | 55.2 | 48 | - | |||
Noninductive A | 16 | 16 | 16 | 16 | |||
Pilot Duty: 125 VA at 24/600 VAC | |||||||
Ambient Temperature (Maximum) | Case | 104°F (40°C) | |||||
Element | 300°F (149°C) | ||||||
Conduit Opening | 7/8 in. (22 mm) diameter hole for 1/2 in. conduit | ||||||
Switch | Snap-acting contacts in dust protected enclosure | ||||||
Cover Finish | Gray baked enamel | ||||||
High Limit Dial Stop | 125°F | ||||||
Material | Case | 0.063 in. (1.6 mm) galvanized steel | |||||
Cover | 0.025 in. (0.64 mm) cold rolled steel | ||||||
Mounting | Flange for flat surface | ||||||
Reset | Positive, trip-free reset mechanism (manual reset 2 operation). Control can be reset when the temperature drops 20F° (11C°) below the dial setting. | ||||||
Sensing Element | Bi-metal rod and tube construction | ||||||
Shipping Weight | Individual pack | 1.8 lb. (0.8 kg) | |||||
Overpack of 12 units | 23 lb. (10.4 kg) | ||||||
Wiring Connections | Screw-type terminals | ||||||
Agency Listing |
UL listed: File MP640, Guide MBPR cUL listed: File MP640, Guide MBPR7Factory Mutual Approved (Models A25AP and A25CP only): Class 3545 |
The performance specifications are nominal and conform to acceptable industry standards. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.