Application overview - PENN Controls - LIT-125118 - A25AN - A25CN - A25CP - Electromechanical Temperature Control - A25 Warm Air Limit Control

A25 Series Warm Air Control with Manual Reset Product/Technical Bulletin

Product
Controls > Air Handling and Air Controls > A25 Warm Air Limit Control
Document type
Product Bulletin
Technical Bulletin
Document number
LIT-125118
Document revision
C
Revision date
2021-09-29
Part number
24-7664-656

A standard application for the A25 Series Warm Air Control with Manual Reset is to stop the operation of air conditioning or ventilating fans upon a temperature rise. Models A25AP and A25CP are Factory Mutual approved for use as fire protection devices.