Features and benefits - PENN Controls - LIT-125118 - A25CN - A25AN - A25CP - Electromechanical Temperature Control - A25 Warm Air Limit Control

A25 Series Warm Air Control with Manual Reset Product/Technical Bulletin

Product
Controls > Air Handling and Air Controls > A25 Warm Air Limit Control
Document type
Product Bulletin
Technical Bulletin
Document number
LIT-125118
Document revision
C
Revision date
2021-09-29
Part number
24-7664-656
Trip-free reset lever
Does not allow the reset switch to hold the contacts in a closed (on) position
Pilot duty electrical rating for up to 600 volts maximum
Enables direct control of high voltage motor starters
Enclosed switch
Protects switch contacts from dust
Rod and tube sensing element
Provides maximum response and allows for a high maximum sensing element temperature
Adjustable duct mounting flange
Controls the depth of sensor insertion into the airstream; compensates for insulation depth
Wide temperature range
Enables the A25 to be used with many applications