P598 Series Electronic Pressure Transducers technical specifications - PENN Controls - LIT-12012447 - P598RCPSN - P598AAPSN - P598ACPSN - P598VAPSN - P598BCPSN - P598VCPSN - P598RAPSN - P598RCSSN - Pressure Transducer - P598 Electronic Pressure Transducer

P598 Series Electronic Pressure Transducers Product Bulletin

Product
Switches and Electrical > Pressure Transducers > P598 Electronic Pressure Transducer
Document number
LIT-12012447
Revision date
2019-07-15
Product status
Discontinued
Table 1. P598 Series Electronic Pressure Transducers technical specifications
Specification Description
Output signal types 0.5 VDC to 4.5 VDC ratiometric

0 VDC to 10 VDC

4 mA to 20 mA

0 VDC to 5 VDC

Pressure port type (suggested assembly torque) 1/8 in. -27 NPT, external thread ANSI B1.20.1 (16.3 N•m [12 lb•ft])

1/4 in. SAE International 45° flare, external thread (16.3 N•m [12 lb•ft])

1/4 in. SAE International 45° flare with Schrader® valve depressor, internal thread (16.3 N•m [12 lb•ft])

1/4 in. -18 NPT, external thread ANSI B1.20.1 (20.3 N•m [15 lb•ft])

Solder pipe, 1/4 in. OD copper tube (not applicable)

Electrical connector Packard, Metri-Pack 150 series, P2S

Shielded cable; shield not connected to the sensor body

Swift connector; suggested assembly torque between 1.8 N•m [1.3 lb•ft] and 2.0 N•m [1.4 lb•ft]

Units of measurement bars or psis

bara or psia

Approved refrigerants for use with N neoprene O-ring construction R22, R134A, R404A, R407A, R407C, R407F, R410A, R417A, R422A, R422D, R427A, R438A, R448A, R449A, R450A, R507A, and R513A
Note: The P598 Series Transducers are not suitable for water, water and glycol, and ammonia applications.
Temperature range Compensated temperature: -40°C to 125°C (-40°F to 257°F)

Media temperature (pressure side): -40°C to 125°C (-40°F to 257°F)

Operating temperature (ambient air): -40°C to 125°C (-40°F to 257°F)

Storage temperature: -40°C to 150°C (-40°F to 302°F)

Accuracy total error % span +/-1.0% from 0°C to 80°C (32°F to 176°F)

+/-1.5% from -20°C to 0°C and from 81°C to 125°C (-4°F to 32°F and 177°F to 248°F)

+/-2.0% from -40°C to -20°C (-40°F to -4°F)

% Best fit straight line (BFSL) +/- 1.0%
Required supply voltage 0.5 VDC to 4.5 VDC ratiometric: 4.75 VDC to 5.25 VDC

0 VDC to 10 VDC: 12 VDC to 33 VDC

4 mA to 20 mA: 12 VDC to 33 VDC

0 VDC to 5 VDC: 9 VDC to 33 VDC

Maximum input current 0.5 VDC to 4.5 VDC ratiometric: 8 mA

0 VDC to 10 VDC: 24 mA

4 mA to 20 mA: 24 mA

0 VDC to 5 VDC: 24 mA

Electrical protection Standard response time, 5 mS, ±4 mS

Output impedance greater than 25 ohm

Output load shall be greater than 10K ohm (resistance signal out can support 0 VDC to 5 VDC, 0 VDC to 10 VDC, and ratiometric) for volt signal models

Maximum R load = (Vsupply - 9 V)/20 mA for 4 mA to 20 mA models

Reverse wiring protection (+ and common) (+ and signal out) (common and signal out)

Short circuit protected (signal out at maximum span to earth)

Minimum ohms (body to term) 100 M ohm at 500 VDC for 1 minute

Physical Burst pressure, 5 times rated pressure (Pmax), maximum 2500 psi

Proof pressure 3 times rated pressure (Pmax) 1 minute, maximum 1500 psi

Minimum pressure, 0 bar (0 psia), indefinitely

Vibration IEC 60068-8-6 FC 5 G at 33 Hz, XYZ directions

Mechanical shock EN 60068-2-27 (980 m/s2 [38,582.6 in/s2], 100 g [3.5 oz])

Shock or drop (1 meter [39.4 in.] one time any axis)

Piezoresistive MEMS sensing

Field installed electrical connection IP ratings Packard, IP67

Cable, IP67

Swift connector, IP67

Factory assembled environmental protection, IP67 stainless steel sensor body to plastic seal

Compliance North America

United States: XACN2 File No. E27734; Miscellaneous Controls - Component

Canada: XACN8 File No. E27734; Miscellaneous Controls - Component
Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.
  Australia and New Zealand: RCM, Emissions Compliant