The standard P598 Series transducers listed in Table 2 to Table 9 are for sale as single piece items. P598 Series transducer product code numbers that end in -xxxC are transducers only. P598 Series transducer product code numbers that end in -xxxK are kits, and include a transducer and a 2 m (6.6 ft) wire harness with a Packard® connector.
Use the product code numbers in Table 10 when you order wiring harnesses separately for P598 Series transducers with integral Packard connectors.
See Ordering bulk quantities of non-standard P598 Series transducers for more information about non-standard P598 Series transducer model variations that are not included in the following tables.
Callout | Description |
---|---|
1 | Packard connector: 1/8 in. -27 NPT external flare thread |
2 | Packard connector: 1/4 in. SAE 45° internal flare thread with depressor |
3 | 2 m (6.6 ft) shielded cable: 1/4 in. SAE 45° internal thread with
depressor. Model code: P598RCSSN101C |
Product code number | Pressure range | Pressure port | Individual or kit | |
---|---|---|---|---|
Minimum pressure (Pmin) | Maximum pressure (Pmax) | |||
P598RAPSN100C | -10 psi (20 in. Hg) | 100 psi | 1/8 in. -27 NPT external flare thread | Individual |
P598RAPSN100K | Kit | |||
P598RAPSN101C | 0 psi | 100 psi | Individual | |
P598RAPSN101K | Kit | |||
P598RAPSN102C | 200 psi | Individual | ||
P598RAPSN102K | Kit | |||
P598RAPSN105C | 500 psi | Individual | ||
P598RAPSN105K | Kit | |||
P598RAPSN107C | 750 psi | Individual | ||
P598RAPSN107K | Kit | |||
P598RCPSN100C | -10 psi (20 in. Hg) | 100 psi | 1/4 in. SAE International 45° internal flare thread with depressor | Individual |
P598RCPSN100K | Kit | |||
P598RCPSN101C | 0 psi | 100 psi | Individual | |
P598RCPSN101K | Kit | |||
P598RCPSN102C | 200 psi | Individual | ||
P598RCPSN102K | Kit | |||
P598RCPSN105C | 500 psi | Individual | ||
P598RCPSN105K | Kit | |||
P598RCPSN107C | 750 psi | Individual | ||
P598RCPSN107K | Kit | |||
P598RCSSN101C1 | 100 psi | Individual |
Product code number | Pressure range | Pressure port | Individual or kit | |
---|---|---|---|---|
Minimum pressure (Pmin) | Maximum pressure (Pmax) | |||
P598BCPSN101C | 0 psi | 100 psi | 1/4 in. SAE International 45° internal flare thread with depressor | Individual |
P598BCPSN101K | Kit | |||
P598BCPSN105C | 500 psi | Individual | ||
P598BCPSN105K | Kit | |||
P598BCPSN107C | 750 psi | Individual | ||
P598BCPSN107K | Kit |
Product code number | Pressure range | Pressure port | Individual or kit | |
---|---|---|---|---|
Minimum pressure (Pmin) | Maximum pressure (Pmax) | |||
P598VAPSN101C | 0 psi | 100 psi | 1/8 in. -27 NPT external flare thread | Individual |
P598VAPSN101K | Kit | |||
P598VAPSN105C | 500 psi | Individual | ||
P598VAPSN105K | Kit | |||
P598VAPSN107C | 750 psi | Individual | ||
P598VAPSN107K | Kit | |||
P598VCPSN101C | 100 psi | 1/4 in. SAE International 45° internal flare thread with depressor | Individual | |
P598VCPSN101K | Kit | |||
P598VCPSN105C | 500 psi | Individual | ||
P598VCPSN105K | Kit | |||
P598VCPSN107C | 750 psi | Individual | ||
P598VCPSN107K | Kit |
Product code number | Pressure range | Pressure port | Individual or kit | |
---|---|---|---|---|
Minimum pressure (Pmin) | Maximum pressure (Pmax) | |||
P598AAPSN101C | 0 psi | 100 psi | 1/8 in. -27 NPT external flare thread | Individual |
P598AAPSN101K | Kit | |||
P598AAPSN105C | 0 psi | 500 psi | Individual | |
P598AAPSN105K | Kit | |||
P598AAPSN107C | 0 psi | 750 psi | Individual | |
P598AAPSN107K | Kit | |||
P598ACPSN101C | 0 psi | 100 psi | 1/4 in. SAE International 45° internal flare thread with depressor | Individual |
P598ACPSN101K | Kit | |||
P598ACPSN105C | 0 psi | 500 psi | Individual | |
P598ACPSN105K | Kit | |||
P598ACPSN107C | 0 psi | 750 psi | Individual | |
P598ACPSN107K | Kit |
Callout | Description |
---|---|
1 | Packard connector: 1/4 in. SAE International 45° internal flare thread with depressor |
2 | 2 m (6.6 ft) shielded cable: 1/4 in. SAE 45° internal flare with depressor, applicable with 0.5 VDC to 4.5 VDC ratiometric, 0 VDC to 5 VDC, and 0 VDC to 10 VDC |
3 | 2 m (6.6 ft) shielded cable: 1/4 in. SAE 45° external flare thread, applicable with 0 VDC to 10 VDC |
4 | 2 m (6.6 ft) shielded cable: 1/4 in. SAE 45° external flare thread, applicable with 4 mA to 20 mA |
5 | 2 m (6.6 ft) shielded cable: 1/4 in. SAE 45° internal flare thread with depressor, applicable with 4 mA to 20 mA |
6 | Swift connector: 1/4 in. O.D. copper tube with bulge stop |
7 | Swift connector: 1/4 in. SAE internal flare thread with depressor |
8 | Packard connector: 1/4 in. O.D. copper tube with bulge stop |
9 | Packard connector: 1/4 in. SAE 45° external flare thread |
Product code number | Pressure range | Pressure port | Electrical connector | |
---|---|---|---|---|
Minimum pressure (Pmin) | Maximum pressure (Pmax) | |||
P598RAPSN401C | -1 bar | 8 bar | 1/8 in. – 27 NPT external flare thread | Packard |
P598RCFSN401C | 1/4 in. SAE International 45° internal flare thread port with depressor | Swift connector | ||
P598RCFSN404C | 0 bar | 30 bar | ||
P598RCPSN401C | -1 bar | 8 bar | Packard | |
P598RCPSN402C | 15 bar | |||
P598RCPSN404C | 0 bar | 30 bar | ||
P598RCPSN405C | 50 bar | |||
P598RCSSN409C | 35 bar | Shielded cable | ||
P598RCSSN411C | 52 bar |
Product code number | Pressure range | Pressure port | Electrical connector | |
---|---|---|---|---|
Minimum pressure (Pmin) | Maximum pressure (Pmax) | |||
P598VBPSN401C | -1 bar | 8 bar | 1/4 in. SAE International 45° external flare thread | Packard |
P598VBPSN404C | 0 bar | 30 bar | ||
P598VBSSN401C | -1 bar | 8 bar | Shielded cable | |
P598VBSSN402C | -1 bar | 15 bar | ||
P598VBSSN404C | 0 bar | 30 bar | ||
P598VCPSN401C | -1 bar | 8 bar | 1/4 in. SAE International 45° internal flare thread with depressor | Packard |
P598VCPSN404C | 0 bar | 30 bar | ||
P598VCPSN406C | -1 bar | 9 bar | ||
P598VCPSN407C | 39 bar | |||
P598VCSSN401C | -1 bar | 8 bar | Shielded cable | |
P598VCSSN404C | 0 bar | 30 bar | ||
P598VCSSN405C | 0 bar | 50 bar | ||
P598VPPSN401C | -1 bar | 8 bar | 1/4 in. O.D. copper tube with bulge stop | Packard |
P598VPPSN404C | 0 bar | 30 bar |
Product code number | Pressure range | Pressure port | Electrical connector | |
---|---|---|---|---|
Minimum pressure (Pmin) | Maximum pressure (Pmax) | |||
P598ABPSN404C | 0 bar | 30 bar | 1/4 in. SAE International 45° external flare thread | Packard |
P598ABSSN401C | -1 bar | 8 bar | Shielded cable | |
P598ABSSN404C | 0 bar | 30 bar | ||
P598ACPSN401C | -1 bar | 8 bar | 1/4 in. SAE International 45° internal flare thread with depressor | Packard |
P598ACPSN402C | 15 bar | |||
P598ACPSN403C | 0 bar | |||
P598ACPSN404C | 30 bar | |||
P598ACPSN405C | 50 bar | |||
P598ACSSN401C | -1 bar | 8 bar | Shielded cable | |
P598ACSSN404C | 0 bar | 30 bar | ||
P598ACSSN405C | 50 bar | |||
P598APFSN404C | 30 bar | 1/4 in. OD copper tube with bulge stop | Swift connector | |
P598APPSN401C | -1 bar | 8 bar | Packard | |
P598APPSN404C | 0 bar | 30 bar |
Product code number | Length |
---|---|
WHA-PKD3-200C | 2.0 m (6.6 ft) |
WHA-PKD3-400C | 4.0 m (13 ft) |
WHA-PKD3-600C | 6.0 m (19.6 ft) |