The P598 Series Electronic Pressure Transducers are compact, economical, rugged, direct-mount pressure transducers designed for use in commercial and industrial refrigeration and air conditioning applications. P598 Series transducers provide a proportional, analog signal based on the sensed pressure.
P598 Series transducers feature environmentally protected electronics with stainless steel construction. The digitally compensated P598 Series transducers with microelectromechanical system (MEMS) pressure sensor technology provide a high level of accuracy over a broad temperature range, and resist the effects of wide ambient-temperature swings, high humidity, condensation, and ice accumulation.
The pressure port is made from grade 303 stainless steel, except models that have a copper tube port. A neoprene rubber O-ring seals the MEMS sensor internally, which makes the MEMS sensor suitable for the refrigerant types in Table 1.
The P598 Series transducers have a variety of pressure ranges for common refrigeration and air conditioning applications.
R22, R134A, R404A, R407A, R407C, R407F, R410A, R417A, R422A, R422D, R427A, R438A, R448A, R449A, R450A, R507A, and R513A |