Table 1 shows the P598 Series transducer models and product code numbers, the P598 Series transducer product code matrix, and the potential non-standard transducer models that you can build. Not all non-standard models are available. Non-standard models are only sold in bulk quantity orders of 100 or more. Contact your Johnson Controls sales representative for more information about the bulk purchase of non-standard P598 Series transducers.
| Feature | Code letter or number and description | Product code number example: P598RCPSN101C |
|---|---|---|
| Transducer series number | P598 | P598 |
| Output signal | A = 4 mA to 20 mA | R |
| B = 0 VDC to 5 VDC | ||
| R = Ratiometric: 0.5 VDC to 4.5 VDC | ||
| V = 0 VDC to 10 VDC | ||
| Pressure port connection | A = 1/8 in. -27 NPT external flare thread port | C |
| B = 1/4 in. SAE International 45° external flare thread port | ||
| C = 1/4 in. SAE International 45° internal flare thread with depressor port | ||
| D = 1/4 in. -18 NPT external flare thread port | ||
| P = 1/4 in. O.D copper tube with bulge stop | ||
| Electrical connection | P = Packard | P |
| S = Shielded cable | ||
| F = Swift connector | ||
| Pressure mode units | A = Absolute | S |
| S = Sealed gage | ||
| O-ring material | N = Neoprene | N |
| Pressure suffix | 000-099 = TBD | 101 |
| 100-199 = Johnson Controls North America general application | ||
| 200-299 = OEM or restricted | ||
| 300-399 = TBD | ||
| 400-499 = Johnson Controls Europe | ||
| 500-999 = Restricted models | ||
| Packaging | C = Individual | C |
| D = Bulk | ||
| K = Kit: transducer, cable, and documents |
| Electrical connection code | P | S | F |
|---|---|---|---|
| Output signal | Packard | Cable 2 m shielded 22 AWG | Swift |
| 4 mA to 20 mA |
Pin A: Common (-) Pin B: Supply (+) Pin C: Not used |
Red: Supply (+) Black: Common (-) Bare: Drain |
Pin 1: Supply (+) Pin 2: Common (-) Pin 3: Not used |
| 0 VDC to 5 VDC |
Pin A: Common (-) Pin B: Supply (+) Pin C: Output |
Red: Supply (+) Black: Common (-) White: Output Bare: Drain |
Pin 1: Supply (+) Pin 2: Common (-) Pin 3: Drain |
| Ratiometric 0.5 VDC to 4.5 VDC | |||
| 0 VDC to 10 VDC |