Application - PENN Controls - LIT-12012447 - P598RCPSN - P598AAPSN - P598ACPSN - P598VAPSN - P598BCPSN - P598VCPSN - P598RAPSN - P598RCSSN - Pressure Transducer - P598 Electronic Pressure Transducer

P598 Series Electronic Pressure Transducers Product Bulletin

Product
Switches and Electrical > Pressure Transducers > P598 Electronic Pressure Transducer
Document number
LIT-12012447
Revision date
2019-07-15
Product status
Discontinued
Important: The P598 Series Electronic Pressure Transducer is intended to provide an input to equipment under normal operating conditions. Where failure or malfunction of the P598 Series transducer could lead to personal injury or property damage to the controlled equipment or other property, additional precautions must be designed into the control system. Incorporate and maintain other devices, such as supervisory or alarm systems or safety or limit controls, intended to warn of or protect against failure or malfunction of the P598 Series transducer.
Important : Le P598 Series Electronic Pressure Transducer est destiné à transmettre des données entrantes à un équipement dans des conditions normales de fonctionnement. Lorsqu'une défaillance ou un dysfonctionnement du P598 Series transducer risque de provoquer des blessures ou d'endommager l'équipement contrôlé ou un autre équipement, la conception du système de contrôle doit intégrer des dispositifs de protection supplémentaires. Veiller dans ce cas à intégrer de façon permanente d'autres dispositifs, tels que des systèmes de supervision ou d'alarme, ou des dispositifs de sécurité ou de limitation, ayant une fonction d'avertissement ou de protection en cas de défaillance ou de dysfonctionnement du P598 Series transducer.

P598 Series transducers provide a proportional analog signal, based on the sensed fluid input, to a variety of controls.

Standard P598 Series transducers provide several output options: 0.5 VDC to 4.5 VDC ratiometric, 0 VDC to 10 VDC, and 4 mA to 20 mA. These output signals plus 0 VDC to 5 VDC are also available on non-standard, bulk order purchases. See Ordering bulk quantities of non-standard P598 Series transducers for more information on non-standard models.

You can use the transducers in the following applications:

  • HVAC and refrigeration applications
  • Chillers
  • Agricultural applications
  • Heat pumps
  • Fan speed controls