The sideloop application is a Verasys application. You can load the application into a VAC1000.
You can use the Verasys sideloop application to design simple loops that control various types of equipment. Define the inputs, outputs, and netsensors, and enable and configure the control loops that you want to use.
You can use analog and binary control loops, and a multistage control (MSC) loop. The available control loop strategies include reset span, PID control with or without setpoint reset, binary to analog, analog to binary, and binary interlock. Refer to Verasys Sideloop Controller Application Note (LIT-12013364) for more information.