Contact your Johnson Controls representative to order Verasys system or related products. Refer to the following table for product code numbers and product descriptions.
Product code number | Description |
---|---|
LC-SBH300-0 |
Smart Building Hub with power supply and Wi-Fi adapter |
LC-SBH300-0C |
Smart Building Hub with IGC-150 Cell Modem (includes power supply and WiFi adapter) |
LC-SBH300-0LA |
Smart Building Hub for Latin America |
LC-SBHPNL-01 |
20 in. x 24 in. (508 mm x 609.6 mm) Smart Building Hub panel with LC-SBH300-0, 96 VA power supply |
LC-SBHPNL-01C |
Verasys Smart Building Hub within NEMA 1 Enclosure with ICG-150 Cell Modem |
LC-VZC100-0 |
Verasys Zone Coordinator for VAV and COBP applications |
LC-VZCPNL-0 |
10.2 in. x 5.2 in. (259.08 mm x 132.08 mm) zone coordinator panel LC-VZC100-0, 40 VA power supply |
LC-VEC100-0 |
Verasys Equipment Controller for third-party RTU (VAV, COBP), with staged heating and staged cooling application. Other applications are available. For application files and documentation, visit http://verasyscontrols.com. |
LC-ZEC510-1 |
Configurable VAV Box Controller, all fan types, staged, incremental and proportional SCR heating Note: You can order the ZEC510 controllers mounted
and wired in VAV box assembly. For more information, contact
your Johnson Controls representative.
|
LC-ZEC310-0 |
Field-installed zone controller, no damper Note: You can order the LC-ZEC310-0 controller
mounted on round dampers. For more information, refer to the
Zone and Bypass Damper Controllers
Catalog Page (LIT-1901009).
|
LC-BYP200-0 |
Field-installed Bypass Damper Controller, no damper. You can order the LC-BYP200-0 controller mounted on round dampers. Refer to the Zone and Bypass Damper Controllers Catalog Page (LIT-1901009) for more information. |
LC-VAC1000-0 |
18 point 24 VAC Application Controller with no application loaded. For application files and documentation visit http://verasyscontrols.com. |
LC-VAC1001-0 |
18 point 24 VAC Application Controller with lighting controller application loaded |
LC-VAC1002-0 |
18 point 24 VAC Application Controller with input and output controller application loaded |
LC-VAC1100-0 |
18 point 240 VAC Application Controller with no application loaded. For application information, contact Verasys support. |
LC-VAC3000-0 |
32 point 24 VAC Application Controller with no application loaded. For application files and documentation, visit http://verasyscontrols.com. |
LC-VLP100-0 |
16 in. x 20 in. (406.4 mm x 508 mm) lighting panel with LC-VAC1001-0 Controller, with 96 VA power supply, without pilot relays, without contactors |
LC-VLP110-0 |
24 in. x 24 in. (609.6 mm x 609.6 mm) lighting panel with LC-VAC1001-0 Controller, with pilot relays, without contactors |
LC-VLP120-0 |
24 in. x 36 in. (609.6 mm x 914.4 mm) lighting panel with LC-VAC1001-0 Controller, with pilot relays, with contactors |
LC-IOP200-0 |
16 in. x 20 in. (406.4 mm x 508 mm) input and output panel with LC-VAC1002-0, with 96 VA power supply |
LC-TMR100-0 | TMR Series Wireless Router |
LC-IOM3711-0 |
12-point input/output module with 4 UI, 4 UO, 4 BO, and Sensor bus support. Relays are rated for 120/240 VAC. |
Product code number |
Description |
Shipped with |
---|---|---|
ACC-PWRKIT-1A24 |
Verasys LC-SBH300-0 power supply for North America |
LC-SBH300-0C |
AC-PWRKIT-1D24 |
||
ACC-PWRKIT-1E24 |
Verasys LC-SBH300-0 power supply for Europe |
|
ACC-WFUSB-LM808 |
Verasys LC-SBH300-0 USB Wi-Fi adapter for North America and Europe |
LC-SBH300-0 LC-SBH300-0 C |
Manufacturer | Model Name |
---|---|
D-LINK® |
DWA-131 E |
D-LINK |
DWA-171 A |
D-LINK |
DWA-171 C |
NETGEAR® |
A6100 |
TP-LINK® |
Archer |
PREMIERTEK® |
PT-8811AU |
Product code number | Description |
---|---|
Zone temperature sensors (hard-wired) ZEC310 only |
|
TE-68NT-0N00S |
Wall temperature sensor, 1000 ohm, nickel with temperature occupancy button |
TE-68NT-1N00S |
Wall temperature sensor, 1000 ohm, nickel with warmer and cooler (W/C) adjustment and temperature occupancy pushbutton |
Second zone damper actuator Note: You must purchase the actuator and add it to a
damper without a ZEC310 controller.
|
|
M9106-GGA-2 |
6 N•m torque non-spring return damper actuator |
Network sensors for zone temperature and CO2 | |
NSB8BTC240-0 |
Network sensor, fixed segment display, Johnson Controls logo, local setpoint, white |
NSB8BTC242-0 |
Network sensor, fixed segment display, Johnson Controls logo, local setpoint, black |
NSB8BTC241-0 |
Network sensor, fixed segment display, no logo, local setpoint, white |
Network sensors for zone temperature |
|
NS-B8BTN240-0 |
Network sensor, 4.72 in. x 3.15 in. (120 mm x 80 mm), Johnson Controls logo, local setpoint, white |
NS-B8BTN241-0 |
Network sensor, 4.72 in. x 3.15 in. (120 mm x 80 mm), no logo, local setpoint, white |
NS-B8BTN040-0 |
Network sensor, 4.72 in. x 3.15 in. (120 mm x 80 mm), Johnson Controls logo, no setpoint, white |
NS-B8BTN041-0 |
Network sensor, 4.72 in. x 3.15 in. (120 mm x 80 mm), no logo, no setpoint, white |
NS-B8BTN140-0 |
Network sensor, 4.72 in. x 3.15 in. (120 mm x 80 mm), Johnson Controls logo, warmer and cooler adjustment, white |
NS-B8BTN141-0 |
Network sensor, 4.72 in. x 3.15 in. (120 mm x 80 mm), no logo, warmer and cooler adjustment, white |
NS-B8BTN242-0 |
Network sensor, 4.72 in. x 3.15 in. (120 mm x 80 mm), Johnson Controls logo, local setpoint, black |
NS-B8BTN243-0 |
Network sensor, 4.72 in. x 3.15 in. (120 mm x 80 mm), no logo, local setpoint, black |
NS-B8BTN042-0 |
Network sensor, 4.72 in. x 3.15 in. (120 mm x 80 mm), Johnson Controls logo, no setpoint, black |
NS-B8BTN043-0 |
Network sensor, 4.72 in. x 3.15 in. (120 mm x 80 mm), no logo, no setpoint, black |
NS-B8BTN142-0 |
Network sensor, 4.72 in. x 3.15 in. (120 mm x 80 mm), Johnson Controls logo, warmer and cooler adjustment, black |
NS-B8BTN143-0 |
Network sensor, 4.72 in. x 3.15 in. (120 mm x 80 mm), no logo, warmer and cooler adjustment, black |
Network sensors for zone temperature, CO2, occupancy and humidity |
|
NS8000 | Refer to NS8000 Series Network Catalog Page (LIT-1901099) |
Occupancy lighting switch |
|
OLS-2100-1 |
Occupancy sensing light switch for control of indoor incandescent and fluorescent lights |
RIBU1C |
Enclosed relay for OLS-2100-1 sensor |
Product Code number | Control output | Occupancy | Dehumidification | Johnson Controls logo | Color |
---|---|---|---|---|---|
TEC3612-13-000 |
On/off or floating fan coil and zoning |
No |
Yes |
Yes |
Black |
TEC3612-14-000 |
On/off or floating fan coil and zoning |
No |
Yes |
Yes |
White |
TEC3612-16-000 |
On/off or floating fan coil and zoning |
No |
Yes |
No |
White |
TEC3613-14-000 |
On/off or floating fan coil and zoning |
Yes |
Yes |
Yes |
White |
TEC3622-13-000 |
0 to 10 VDC proportional fan coil and zoning |
No |
Yes |
Yes |
Black |
TEC3622-14-000 |
0 to 10 VDC proportional fan coil and zoning |
No |
Yes |
Yes |
White |
TEC3622-16-000 |
0 to 10 VDC proportional fan coil and zoning |
No |
Yes |
No |
White |
TEC3623-14-000 |
0 to 10 VDC proportional fan coil and zoning |
Yes |
Yes |
Yes |
White |
TEC3630-13-000 |
Single- or two-stage RTU/heat pump with economizer |
No |
No |
Yes |
Black |
TEC3630-14-000 |
Single- or two-stage RTU/heat pump with economizer |
No |
No |
Yes |
White |
TEC3630-16-000 |
Single- or two-stage RTU/heat pump with economizer |
No |
No |
No |
White |
TEC3631-14-000 |
Single- or two-stage RTU/heat pump with economizer |
Yes |
No |
Yes |
White |
Code number | Description |
---|---|
TEC-WALLPLT |
Wallplate for retrofitting existing installations or concealing mounting surface damage, use with any TEC3000 Series Thermostat Controller |
T-4000-119 |
Allen-head adjustment tool (30 per bag) |
Product code number | Product description |
---|---|
LC-TMR100-0 | The
LC-TMR100-0 kit includes:
Order one for each field controller or one for each repeater that you require |
LC-TMRKIT-0 | 5.3 in. x 7.3 in. (134.6 mm x 185.4 mm) enclosure NEMA 4X for LC-TMR100-0 with flexible weatherproof conduit kit |
TMR-CBLEXT-0 |
The optional TMR-CBLEXT-0 includes:
Note: The cable can
be extended up to 100 feet maximum.
Note: The TMR100
Router/Repeater physical cabling termination can be either RJ12
or terminal block.
|
TMR-CBLEXT-1 |
The optional ZFR-CBLEXT-1 includes:
|
TMR-HPSST-0 |
The TMR-HPSST-0 includes:
The TMR-HPSST-0 is a selectable 10 mW/100 mW wireless survey tool. Use this tool to verify the expected signal strength and performance of TMR100 wireless devices after installation. Note: Connect the battery
case and move the battery jumper to use any TMR100 as a
HPSST.
Important: Two
TMR-HPSST-0 tools are required to perform signal strength
testing. It is recommended that each installation team have a
pair of TMR-HPSST tools.
|
TMR-SSTBAT-0 |
The TMR-SSTBAT-0 is a replacement or spare battery case with connector for use with the TMR100 router when used as a Survey tool.
|
AA Alkaline Battery, 1.5 VDC |
Replacement battery for ZFR-HPSST-0 (purchase locally) Note: The battery is
compatible with 1.5 VDC, AA lithium ion batteries.
|
Product code number | Product description |
---|---|
WRZ-7860-0 | Wireless receiver for one-to-one wireless room sensing systems. |
WRZ-TTJ0000-2 | Wireless Room Temperature Sensor with display, setpoint adjustment buttons for Warmer/Cooler (+/-) setpoint adjustment or scaled setpoint adjustment: 55°F to 85°F (13°C to 29°C), °F/°C button, and manual occupancy override button. |
WRZ-TTK0000-2 | Wireless Room Temperature Sensor with display, setpoint adjustment buttons for Warmer/Cooler (+/-) setpoint adjustment or scaled setpoint adjustment: 55°F to 85°F (13°C to 29°C), °F/°C button, fan speed control button, and manual occupancy override button. |
WRZ-TTP0000-2 | Wireless Room Temperature Sensor with Warmer/Cooler (+/-) setpoint dial adjustment, battery level or signal strength LED, and manual occupancy override button. |
WRZ-TTR0000-2 | Wireless Room Temperature Sensor with battery level or signal strength LED, manual occupancy override button, and no setpoint dial adjustment. |
WRZ-TTS0000-2 | Wireless Room Temperature Sensor with setpoint dial adjustment scale: 55°F to 85°F (13°C to 29°C), battery level or signal strength LED, and manual occupancy override button. |