Features and benefits - Verasys - LIT-12012342 - LC-BYP200-0 - LC-IOM3711-0 - LC-SBH200-0 - LC-TMR100-0 - LC-VAC1000-0 - LC-VAC1001-0 - LC-VAC1002-0 - LC-VAC1100-0 - LC-VAC3000-0 - LC-VEC100-0 - LC-VZC100-0 - LC-ZEC310-0 - LC-ZEC510-0 - Building automation software - Verasys System - 5.0
Verasys System Product Bulletin
- Brand
- Verasys
- Product name
- Verasys System
- Document type
- Product Bulletin
- Document number
- LIT-12012342
- Version
- 5.0
- Revision date
- 2024-04-11
- Product status
- Active
- Language
- English
- Multi-client connectivity
- Access all identifiable devices connected to the
BACnet® MS/TP trunk.
- Browser-based interface
- Local display replacement solution so you can access device information through
supported web browsers. See Table 1
- Wi-Fi access point connectivity
- Commission, configure, and access building automation equipment through
Wi-Fi-enabled smart devices or laptops.
- Advanced features
- View device and site alarms, events, and trends. Modify schedules and
commission devices.
- Browser-based remote building management
- The Verasys system integrates Airwall to provide remote access when you connect
to the Internet through a cellular modem or building IT network. Refer to Verasys Smart Building Hub (SBH) Network and IT Guidance
Technical Bulletin (LIT-12012324)
- Zero-Trust Tempered Airwall
- Industry-leading cybersecurity between edge-to-cloud.
- BACnet MS/TP integration
- Add third-party devices into the Verasys ecosystem through
BACnet MS/TP integration.
- Simple interlocks to IOM controllers
- Connects different systems to the Verasys network, such as exhaust and lighting
systems.
- Schedule synchronization
- Combines common schedules with the schedule synchronization feature.
- Zone groups for scheduling
- Create schedules for multiple controllers in the same zone group.
- Easy-to-use intuitive user interface (UI)
- A simple and robust front-end interface that you can use for setpoint and
schedule adjustments, alarm and user management, and adjustment of device
parameters with minimal effort.
- Wireless solutions
- Use the Verasys transparent MS/TP wireless network (TMR) to wirelessly connect
supported controllers to a Verasys system.
- Remote over-the-air (OTA) RTU/UCB updates
- Controllers such as the Smart Equipment SE UCB or Premier RTU can be upgraded
OTA from either the Verasys SBH300 gateway's local UI interface or remotely
through Verasys Enterprise (EWS Cloud UI) interface. OTA update capability is
also available for the SBH from the Johnson Controls cloud.
- Enterprise connectivity
- Verasys Enterprise is a cloud-based solution that provides a multi-site
aggregation of equipment, data, alarms, setpoints, and schedules to authorized
users. The enterprise application provides a holistic view of an enterprise and
the information that is required to manage HVAC, lighting, energy, and input and
output data for customers who have large building portfolios.
- Enhanced user experience for facility
- Offers continued improvement and equipment relationship for simple user view for end-users and contractors. Included is a summary page for all HVAC devices serving spaces that includes indicators for Name, Temperature, Status, and Occupancy, and a single area to change the setpoint of the facility.
- Data share
- Share data from one source to multiple destinations. For example, share an
outside air temperature (OAT) from a Smart Equipment rooftop unit (RTU) to
multiple TEC3000 devices using only one OAT source.
- Device cloning
- Copy configuration parameters to other devices of the same type.
- Backup and restore
- Provides a simple interface to back up all Smart Equipment devices in the
system. Store the backup files on the SBH or download the file to any smart
mobile device or computer that is connected to the SBH.
- Support for European light commercial to mid-market architecture
- Uses Advanced Terminal Unit controllers (ATC) and application-specific, configurable Verasys controllers in Europe only. A typical application contains small mini-chillers, boilers, an air handling unit (AHU), and fan coil units (FCU).