Volts AC 50/60 Hz | UL60730 | ||||||
---|---|---|---|---|---|---|---|
24 | 120 | 208 | 240 | ||||
– | Primary contact | Secondary contact | Primary contact | Secondary contact | Primary contact | Secondary contact | |
Horsepower | – | 1 | 0.33 | 1 | 0.75 | 1 | 1 |
Full load amperes | – | 16 | 7.2 | 9.2 | 7.6 | 8 | 8 |
Locked rotor amperes | – | 96 | 43.2 | 55.2 | 45.6 | 48 | 48 |
Resistive amperes | 16 | 16 | 8 | 10 | 8 | 10 | 8 |
Pilot duty VA | 125 | 720 | 720 | 720 | 720 | 720 | 720 |
Volts AC 50/60 Hz | UL60730 | ||||||
---|---|---|---|---|---|---|---|
24 | 120 | 208 | 240 | ||||
– | Primary contact | Secondary contact | Primary contact | Secondary contact | Primary contact | Secondary contact | |
Horsepower | – | 1 | 0.33 | 1 | 0.75 | 1 | 1 |
Full load amperes | – | 16 | 7.2 | 9.2 | 7.6 | 8 | 8 |
Locked rotor amperes | – | 96 | 43.2 | 55.2 | 45.6 | 48 | 48 |
Resistive amperes | 16/8 | 16 | 8 | 10 | 8 | 10 | 8 |
Pilot duty VA | 125/125 | 720 | 720 | 720 | 720 | 720 | 720 |
Specification | Description |
---|---|
Product switch action | SPDT |
Pressure connection | 7/16-20
UNF for 6 mm (1/4 in. SAE external flare fitting), or 914 mm (36 in.) capillary with 6 mm (1/4 in.) flare fitting |
Ambient conditions | Temperature: -40°C to 60ºC (-40°F to 140ºF) Humidity: 0% to 95% R.H. non-condensing |
Enclosure | Type 1: cast aluminum |
Dimensions (H x W x D) |
Type 1
enclosure: 88 mm x 80 mm x 53 mm (3.48 in. x 3.15 in x 2.09 in.) |
Approximate shipping weight | Individual pack: (Type 1 enclosure): 0.5 kg (1.1 lbs) Bulk pack: (Type 1 enclosure in multiples of 35 controls): 19 kg (41.88 lbs) |
Compliance | cULus Listed; UL 60730, File SA516 |
Specification | Description |
---|---|
Product switch action | SPDT |
Pressure connection | 7/16-20
UNF for 6 mm (1/4 in.) flare nut, or 914 mm (36 in.) capillary with 6 mm (1/4 in.) flare nut |
Ambient storage conditions | Temperature: -40°C to 60ºC (-40°F to 140ºF) Humidity: 0% to 95% R.H. non-condensing |
Enclosure | Type 1: cast aluminum |
Dimensions (H x W x D) |
Type 1
enclosure: 122 mm x 80 mm x 53 mm (4.80 in. x 3.15 in. x 2.09 in.) |
Approximate shipping weight | Individual pack: (Type 1 enclosure): 0.7 kg (1.55 lbs) Bulk pack: (Type 1 enclosure in multiples of 24 controls): 24.5 kg (54.01 lbs) |
Compliance | cULus Listed; UL 60730, File SA516 |
Information | Description |
---|---|
Purpose of control | Pressure
operating control: automatic reset controls Pressure cut-out: manual reset controls |
Construction of control | Electromechanical |
Number of cycles | Automatic: 30,000 cycles Manual reset: 6,000 cycles |
Method of mounting control | Independently-mounted control |
Type 1 or Type 2 action | Automatic: Type 1; Type 1.C; micro-interruption Manual reset: Type 2 |
Pollution degree | Category 3 |
Heat and fire resistance category | N/A |
Rated impulse voltage | 4,000 V |
Ball pressure temperature | N/A |
Field wiring rating | 90°C (194°F) |
Maximum overpressure | 20 bar (290 psi) |
Cover screw torque requirements | Tighten enclosure screws to: 1.1–1.4 N·m (10–12 in·lb) |
Information | Description |
---|---|
Purpose of control |
Pressure operating control: automatic reset controls Pressure cut-out: manual reset controls |
Construction of control | Electromechanical |
Number of cycles |
Automatic: 30,000 cycles Manual reset: 6,000 cycles |
Method of mounting control | Independently-mounted control |
Type 1 or Type 2 action |
Automatic: Type 1; Type 1.C; micro-interruption Manual reset: Type 2 |
Pollution degree | Category 3 |
Heat and fire resistance category | N/A |
Rated impulse voltage | 4,000 V |
Ball pressure temperature | N/A |
Field wiring rating | 90°C (194°F) |
Maximum overpressure | 33 bar (479 psi) |
Cover screw torque requirements | Tighten enclosure screws to: 1.1–1.4 N·m (10–12 in·lb) |
Information | Description |
---|---|
Purpose of control |
Pressure operating control: automatic reset controls Pressure cut-out: manual reset controls |
Construction of control | Electromechanical |
Number of cycles |
Automatic 30,000 cycles Manual reset 6,000 cycles |
Method of mounting control | Independently-mounted control |
Type 1 or Type 2 action |
Automatic: Type 1; Type 1.C; micro-interruption Manual reset: Type 2 |
Pollution degree | Category 3 |
Heat and fire resistance category | N/A |
Rated impulse voltage | 4,000 V |
Ball pressure temperature | N/A |
Field wiring rating | 90°C (194°F) |
Maximum overpressure | LP:
20 bar (290 psi) HP: 33 bar (479 psi) |
Cover screw torque requirements | Tighten enclosure screws to: 1.1–1.4 N·m (10–12 in·lb) |
The performance specifications are nominal and conform to acceptable industry standards. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.