Features and benefits - PENN Controls - LIT-12012399 - P77AAA - P77BCA - P77BEA - P78LCA - P78MCA - Electromechanical Pressure Control - P77 Single Pressure Control - P78 Dual Pressure Control
P77 and P78 Series Controls for Single and Dual Pressure Applications Product Bulletin
- Brand
- PENN Controls
- Product name
- P77 Single Pressure Control
- P78 Dual Pressure Control
- Document type
- Product Bulletin
- Document number
- LIT-12012399
- Revision date
- 2020-10-28
- Language
- English
- Splash-proof enclosure
- Built to provide long lasting, rugged protection for internal components.
- Sight-set calibrated pressure adjustment
- Displays a visible pressure scale, fully adjustable through the range without removing the cover.
- Manual reset lockout option
- Provides trip-free lockout that cannot be overridden or reset until pressure returns to a specified level.
- Generous wiring space
- Provides ample space for easy wiring and maintenance.