See Figure 1 and Table 1 for wiring information for the P77 Series Pressure Controls for Low Pressure Applications. See Figure 2 and Table 2 for wiring information for the P77 Series Controls for High Pressure Applications. See Figure 3 and Table 3 for wiring information for the P78 Series Controls for Dual Pressure Applications.
Figure 1. P77 Low Pressure Control switch wiring (SPDT)
Switch and action | Low event on pressure drop | High event on pressure rise |
---|---|---|
SPDT | A to C opens; cut-out at low event A to B closes; cut-in at low event |
A to C closes; cut-in at high event A to B opens; cut-out at high event |
Figure 2. P77 High Pressure Control switch wiring (SPDT)
Switch and action | Low event | High event | Model type |
---|---|---|---|
SPDT | A to B
closes on pressure decrease A to C opens simultaneously |
A to B
opens on pressure increase A to C closes simultaneously |
P77AAA |
A to C
closes on pressure decrease A to B opens simultaneously |
A to B
closes on pressure increase A to C opens simultaneously |
P77BEA |
Figure 3. P78 switch wiring
LP/HP | Description |
---|---|
LP | A-C opens on pressure decrease |
A-B closes simultaneously | |
HP | A-C opens on pressure increase |
A-D closes simultaneously |