The P77 and P78 Series Pressure Controls are designed primarily for high and low pressure cut-out control, pump-down control, condenser fan cycling, and capacity control on commercial refrigeration and air-conditioning applications.
These controls are available in several pressure ranges and are compatible with most common refrigerants. They may also be used on other non-corrosive fluid applications. Controls also are available in several different electrical ratings and single-pole, double-throw (SPDT) switch configurations.
The P77 Series Controls for high or low pressure applications are designed for single pressure control of commercial refrigeration and air-conditioning applications.
The P78 Series Controls for dual pressure applications are designed primarily for use as combination high and low pressure controls on commercial refrigeration and air-conditioning applications.