P77 and P78 Series Controls provide both high and low pressure control on commercial refrigeration and air-conditioning applications.
These controls are available in several pressure ranges and are compatible with most common non-corrosive refrigerants. Type 1 enclosures are standard on these models.
P77 and P78 Series Control models are typically used for high or low pressure cut-out applications, condenser fan cycling, and pump-down control. SPDT switches allow you to install alarm devices or other control circuits.
Low-pressure P77BCA Type, high-pressure P77BEA Type, and dual-pressure P78MCA Type models with Manual Reset Lockout lock out when the cut-out pressure is reached and do not automatically reset when the pressure changes after cut-out, providing shutdown capability for unmonitored equipment.
Table 2 lists the standard models and features of P77 Series Controls for low pressure applications. Table 3 lists the standard models and features of P77 Controls for high pressure applications. Table 4 lists the standard models and features of P78 Series Controls for dual pressure applications. These standard models are available through most authorized Johnson Controls/PENN® distributors.