P77 and P78 Series Pressure Controls are available in a variety of standard and non-standard models. Table 1 is a type identification matrix that itemizes all the potential P77 and P78 Series Control types. Table 2, Table 3, and Table 4 are model selection charts that list the features on standard single and dual pressure control models available through most Johnson Controls or PENN authorized distributors.
Figure 1 illustrates the Style 45 connection available on P77 and P78 control models. Contact your Johnson Controls or PENN representative for availability and price.
Type number | Description |
---|---|
P77AAA | Single pressure; automatic reset |
P77BCA | Low pressure; manual reset |
P77BEA | High pressure; manual reset |
P78LCA | Dual pressure; automatic reset |
P78MCA | Dual pressure; high-side manual reset |
Model number | Individual pack | Bulkpack | Pressure connection | Switch action | Range bar (psi) | Differential bar (psi) | Maximum bellows pressure bar (psi) |
---|---|---|---|---|---|---|---|
P77AAA | -13000C | -13000D | 7/16-20 UNF 6 mm (1/4 in.) flare fitting | SPDT | -0.5 to 7 (7 to 102) |
0.6 to 3 (9 to 44) |
20 (290) |
-15000C | -15000D | 914 mm (36 in.) capillary with 6 mm (1/4 in.) flare fitting | |||||
P77BCA | -13000C | — | 7/16-20 UNF6 mm (1/4 in.) flare fitting | Manual reset | |||
-15000C | — | 914 mm (36 in.) capillary with 6 mm (1/4 in.) flare fitting |
Model Number | Individual Pack | Bulkpack | Pressure Connection | Switch Action | Rangebar (psi) | Differential bar (psi) | Maximum Bellows Pressure bar (psi) |
---|---|---|---|---|---|---|---|
P77AAA | -13500C | -13500D | 7/16-20 UNF 6 mm (1/4 in.) flare fitting | SPDT | 3 to 30 (44 to 435) |
3 to 12 (44 to 174) |
33 (479) |
-15500C | -15500D | 914 mm (36 in.) capillary with 6 mm (1/4 in.) flare fitting | |||||
P77BEA | -13500C | -13500D | 7/16-20 UNF 6 mm (1/4 in.) flare fitting | Manual reset | |||
-15500C | -15500D | 914 mm (36 in.) capillary with 6 mm (1/4 in.) flare fitting |
Model number | Individual pack | Bulkpack | Pressure connection | Low pressure side bar (psi) | High pressure side bar (psi) | Maximum bellows pressure psi (bar) |
||
---|---|---|---|---|---|---|---|---|
Range | Diff. | Range | Diff. | |||||
P78LCA | -13000C | -13000D | 7/16-20 UNF for 6 mm (1/4 in.) flare fitting | -0.5 to 7 (7 to 102) |
0.6 to 3 (9 to 44) |
3 to 30 (44 to 435) |
3 fixed (44) |
LP: 20 (290) HP: 33 (479) |
-15000C | -15000D | 914 mm (36 in.) capillary with 6 mm (1/4 in.) flare fitting | ||||||
P78MCA | -13000C | -13000D | 7/16-20 UNF for 6 mm (1/4 in.) flare fitting | Manual reset | ||||
-15000D | -15000D | 914 mm (36 in.) capillary with 6 mm (1/4 in.) flare fitting |