Wiring - PENN Controls - LIT-12011190 - P499RCSS - P499RCP - P499RAPS - P499RAP - Pressure Transducer - P499 Electronic Pressure Transducer

P499 Series Electronic Pressure Transducers Product/Technical Bulletin

Product
Switches and Electrical > Pressure Transducers > P499 Electronic Pressure Transducer
Document type
Product Bulletin
Technical Bulletin
Document number
LIT-12011190
Document revision
G
Revision date
2019-07-08
Part number
24-7664-2659
CAUTION
  • Risk of Electric Shock
  • Disconnect the power supply before making electrical connections to avoid electric shock.
ATTENTION
  • Risque de décharge électrique.
  • Débrancher l'alimentation avant de réaliser tout raccordement électrique afin d'éviter tout risque de décharge électrique.

Follow the wiring guidelines given to avoid causing damage to the P499 transducer and improper equipment operation:

  • Ensure wiring conforms to the National Electrical Code and local regulations.
  • Do not apply more than the maximum supply voltage to the transducer. See P499 Series Electronic Pressure Transducers technical specifications.
  • Do not extend the wiring harness leads more than 250 ft (76 m). Use 22 AWG, 3-wire, shielded cable to extend wiring harness leads.
  • Do not run low-voltage cable in conduit or wiring troughs with high-voltage wires.
  • Ensure that the shielded cable is terminated according to code and the control’s instructions.